Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 00542493 | N/A Nidec 1445 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1445 rpm1755 rpm | N/A Steel | N/A 143T | N/A 4 |
| 00542501 | N/A Nidec 2900 and 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2900 rpm3525 rpm | N/A Steel | N/A 143T | N/A 2 |
| 00542507 | N/A Nidec 1430 and 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1430 rpm1750 rpm | N/A Steel | N/A 145T | N/A 4 |
| 00542515 | N/A Nidec 2885 and 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2885 rpm3515 rpm | N/A Steel | N/A 145T | N/A 2 |
| 00542522 | N/A Nidec 1420 and 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1420 rpm1745 rpm | N/A Steel | N/A 145T | N/A 4 |
| 00542532 | N/A Nidec 2840 and 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2840 rpm3490 rpm | N/A Steel | N/A 145T | N/A 2 |
| 00545025 | N/A Nidec 1435 and 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1435 rpm1750 rpm | N/A Steel | N/A 56C | N/A 4 |
| 00545026 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1750 rpm | N/A Steel | N/A 56C | N/A 4 |
| 00545067 | N/A Nidec 1145 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1145 rpm | N/A Steel | N/A 56C | N/A 6 |
| 00545068 | N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3495 rpm | N/A Steel | N/A 56C | N/A 2 |
| 00545308 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1455 rpm1765 rpm | N/A Aluminum | N/A 213T | N/A 4 |
| 00545309 | N/A Nidec 1445 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1445 rpm1760 rpm | N/A Aluminum | N/A 215T | N/A 4 |
| 00545310 | N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1465 rpm1775 rpm | N/A Aluminum | N/A 254T | N/A 4 |
| 00545311 | N/A Nidec 1455 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1455 rpm1770 rpm | N/A Aluminum | N/A 256T | N/A 4 |
| 00545433 | N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1440 rpm1755 rpm | N/A Steel | N/A 143T | N/A 4 |
| 00545434 | N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1440 rpm1755 rpm | N/A Steel | N/A 145T | N/A 4 |
| 00545435 | N/A Nidec General Purpose Motor | N/A | N/A | N/A | N/A |
| 00545436 | N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2920 rpm3540 rpm | N/A Aluminum | N/A 182T | N/A 2 |
| 00545439 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1455 rpm1765 rpm | N/A Aluminum | N/A 182T | N/A 4 |
| 00545442 | N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1175 rpm970 rpm | N/A Aluminum | N/A 213T | N/A 6 |
| 00545446 | N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1440 rpm1760 rpm | N/A Aluminum | N/A 184T | N/A 4 |
| 00545449 | N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1170 rpm960 rpm | N/A Aluminum | N/A 215T | N/A 6 |
| 00545452 | N/A Nidec 2910 and 3535 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2910 rpm3535 rpm | N/A Aluminum | N/A 213T | N/A 2 |
| 00545458 | N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2885 rpm3520 rpm | N/A Aluminum | N/A 215T | N/A 2 |
| 00545464 | N/A Nidec 2935 and 3550 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2935 rpm3550 rpm | N/A Aluminum | N/A 254T | N/A 2 |