COMPANY HEADER
Print Back
Nidec Severe Duty Motors
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04600424 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1770 rpm N/A Cast Iron N/A 256T N/A 4
04600425 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 254T N/A 6
04600426 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 256T N/A 6
04600474 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3500 rpm N/A Steel N/A 143T N/A 2
04600475 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1745 rpm N/A Steel N/A 145T N/A 4
04600476 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 182T N/A 6
04600477 N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1155 rpm N/A Steel N/A 145T N/A 6
04600479 N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm975 rpm N/A Cast Iron N/A 256T N/A 6
04600481 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 405T N/A 4
04600482 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 405T N/A 4
04600483 N/A Nidec Severe Duty Motor N/A N/A N/A N/A
04600484 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 405TS N/A 4
04600485 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 405TS N/A 4
04600488 N/A Nidec 2965 and 3575 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2965 rpm3575 rpm N/A Cast Iron N/A 444TS N/A 2
04600490 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 444T N/A 4
04600492 N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 444TS N/A 4
04600493 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 444TS N/A 4
04600494 N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm980 rpm N/A Cast Iron N/A 445T N/A 6
04600495 N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm980 rpm N/A Cast Iron N/A 445T N/A 6
04600496 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm N/A Cast Iron N/A 445T N/A 6
04600497 N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1180 rpm970 rpm N/A Cast Iron N/A 284T N/A 6
04600499 N/A Nidec 2965 and 3575 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2965 rpm3575 rpm N/A Cast Iron N/A 445TS N/A 2
04600501 N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 445TS N/A 4
04600502 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 445TS N/A 4
04600503 N/A Nidec 980 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm980 rpm N/A Cast Iron N/A 447T N/A 6
Unit of Measure
 1 2 3 4 5 »