Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04600504 | N/A Nidec 980 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm980 rpm | N/A Cast Iron | N/A 447T | N/A 6 |
| 04600506 | N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3500 rpm | N/A Steel | N/A 145T | N/A 2 |
| 04600508 | N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm970 rpm | N/A Cast Iron | N/A 286T | N/A 6 |
| 04600509 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 286T | N/A 6 |
| 04600511 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 447T | N/A 4 |
| 04600514 | N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 2940 rpm3560 rpm | N/A Cast Iron | N/A 284T | N/A 2 |
| 04600515 | N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 2940 rpm3560 rpm | N/A Cast Iron | N/A 284TS | N/A 2 |
| 04600516 | N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3555 rpm | N/A Cast Iron | N/A 284TS | N/A 2 |
| 04600518 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 284TS | N/A 4 |
| 04600519 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 284TS | N/A 4 |
| 04600520 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 324T | N/A 6 |
| 04600521 | N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3535 rpm | N/A Cast Iron | N/A 182T | N/A 2 |
| 04600522 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1765 rpm | N/A Cast Iron | N/A 182T | N/A 4 |
| 04600523 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 213T | N/A 6 |
| 04600524 | N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 2940 rpm3560 rpm | N/A Cast Iron | N/A 286T | N/A 2 |
| 04600525 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 286T | N/A 4 |
| 04600526 | N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1465 rpm1775 rpm | N/A Cast Iron | N/A 286TS | N/A 4 |
| 04600527 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 286TS | N/A 4 |
| 04600528 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 286TS | N/A 4 |
| 04600529 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 326T | N/A 6 |
| 04600530 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3560 rpm | N/A Cast Iron | N/A 324TS | N/A 2 |
| 04600531 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 324T | N/A 4 |
| 04600532 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1470 rpm1780 rpm | N/A Cast Iron | N/A 324TS | N/A 4 |
| 04600533 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 324TS | N/A 4 |
| 04600534 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 324TS | N/A 4 |