Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04600424 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1770 rpm | N/A Cast Iron | N/A 256T | N/A 4 |
| 04600425 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 254T | N/A 6 |
| 04600426 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 256T | N/A 6 |
| 04600474 | N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3500 rpm | N/A Steel | N/A 143T | N/A 2 |
| 04600475 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1745 rpm | N/A Steel | N/A 145T | N/A 4 |
| 04600476 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1175 rpm | N/A Cast Iron | N/A 182T | N/A 6 |
| 04600477 | N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1155 rpm | N/A Steel | N/A 145T | N/A 6 |
| 04600479 | N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm975 rpm | N/A Cast Iron | N/A 256T | N/A 6 |
| 04600481 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 405T | N/A 4 |
| 04600482 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 405T | N/A 4 |
| 04600483 | N/A Nidec Severe Duty Motor | N/A | N/A | N/A | N/A |
| 04600484 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 405TS | N/A 4 |
| 04600485 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 405TS | N/A 4 |
| 04600488 | N/A Nidec 2965 and 3575 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 2965 rpm3575 rpm | N/A Cast Iron | N/A 444TS | N/A 2 |
| 04600490 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 444T | N/A 4 |
| 04600492 | N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1475 rpm1785 rpm | N/A Cast Iron | N/A 444TS | N/A 4 |
| 04600493 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 444TS | N/A 4 |
| 04600494 | N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1185 rpm980 rpm | N/A Cast Iron | N/A 445T | N/A 6 |
| 04600495 | N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1185 rpm980 rpm | N/A Cast Iron | N/A 445T | N/A 6 |
| 04600496 | N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1185 rpm | N/A Cast Iron | N/A 445T | N/A 6 |
| 04600497 | N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm970 rpm | N/A Cast Iron | N/A 284T | N/A 6 |
| 04600499 | N/A Nidec 2965 and 3575 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 2965 rpm3575 rpm | N/A Cast Iron | N/A 445TS | N/A 2 |
| 04600501 | N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1475 rpm1785 rpm | N/A Cast Iron | N/A 445TS | N/A 4 |
| 04600502 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 445TS | N/A 4 |
| 04600503 | N/A Nidec 980 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm980 rpm | N/A Cast Iron | N/A 447T | N/A 6 |