COMPANY HEADER
Print Back
Nidec Severe Duty Motors
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04600536 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3520 rpm N/A Cast Iron N/A 184T N/A 2
04600537 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1760 rpm N/A Cast Iron N/A 184T N/A 4
04600538 N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1170 rpm N/A Cast Iron N/A 215T N/A 6
04600539 N/A Nidec 3555 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3555 rpm N/A Cast Iron N/A 326TS N/A 2
04600541 N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1780 rpm N/A Cast Iron N/A 326TS N/A 4
04600542 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326TS N/A 4
04600543 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326TS N/A 4
04600544 N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2950 rpm3565 rpm N/A Cast Iron N/A 364TS N/A 2
04600547 N/A Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1480 rpm1785 rpm N/A Cast Iron N/A 364TS N/A 4
04600548 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364TS N/A 4
04600550 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1765 rpm N/A Cast Iron N/A 213T N/A 4
04600551 N/A Nidec 1185 and 975 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm975 rpm N/A Cast Iron N/A 254T N/A 6
04600552 N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3570 rpm N/A Cast Iron N/A 365TS N/A 2
04600554 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365T N/A 4
04600556 N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 365TS N/A 4
04600557 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365TS N/A 4
04636111 N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 445T N/A 4
04636118 N/A Nidec 1190 and 985 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm985 rpm N/A Cast Iron N/A 364T N/A 6
04636119 N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2950 rpm3565 rpm N/A Cast Iron N/A 324TS N/A 2
04636129 N/A Nidec 2940 and 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2940 rpm3560 rpm N/A Cast Iron N/A 286TS N/A 2
04636141 N/A Nidec 2915 and 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2915 rpm3540 rpm N/A Cast Iron N/A 254T N/A 2
04636142 N/A Nidec 1175 and 970 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1175 rpm970 rpm N/A Cast Iron N/A 213T N/A 6
04636143 N/A Nidec 2905 and 3530 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 2905 rpm3530 rpm N/A Cast Iron N/A 213T N/A 2
04784952 N/A Nidec Severe Duty Motor N/A N/A Cast Iron N/A 256TC N/A 2
04784970 N/A Nidec Severe Duty Motor N/A N/A Cast Iron N/A 447TS N/A 2
Unit of Measure
« 6 7 8 9 10