Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02371706 | N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3570 rpm | N/A Cast Iron | N/A 364TS | N/A 2 |
| 02898775 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 447TS | N/A 2 |
| 04487640 | N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3540 rpm | N/A Cast Iron | N/A 215T | N/A 4 |
| 04600478 | N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3520 rpm | N/A Cast Iron | N/A 215T | N/A 2 |
| 04600486 | N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1185 rpm980 rpm | N/A Cast Iron | N/A 444T | N/A 6 |
| 04600498 | N/A Nidec 970 and 1180 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1180 rpm970 rpm | N/A Cast Iron | N/A 284T | N/A 6 |
| 04600505 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 447T | N/A 6 |
| 04600507 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1175 rpm | N/A Cast Iron | N/A 184T | N/A 6 |
| 04600513 | N/A Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1480 rpm1785 rpm | N/A Cast Iron | N/A 447TS | N/A 4 |
| 04600517 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 284T | N/A 4 |
| 04600535 | N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 2920 rpm3540 rpm | N/A Cast Iron | N/A 364T | N/A 6 |
| 04600540 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1780 rpm | N/A Cast Iron | N/A 326T | N/A 4 |
| 04600545 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3565 rpm | N/A Cast Iron | N/A 364TS | N/A 2 |
| 04600546 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 364T | N/A 4 |
| 04600549 | N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 3525 rpm | N/A Cast Iron | N/A 213T | N/A 2 |
| 04600555 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 365T | N/A 4 |
| 04787191 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 1785 rpm | N/A Cast Iron | N/A 364TS | N/A 4 |
| 07429923 | N/A Nidec 3530 and 2905 Revolutions per Minute (rpm) Base Speed Severe Duty Motor | N/A 2905 rpm3530 rpm | N/A | N/A | N/A |
| 07602125 | N/A Nidec 50 Horsepower (hp) Power Severe Duty Motor | N/A | N/A | N/A | N/A |
| 07602126 | N/A Nidec 50 Horsepower (hp) Power Severe Duty Motor | N/A | N/A | N/A | N/A |
| 07602128 | N/A Nidec 75 Horsepower (hp) Power Severe Duty Motor | N/A | N/A | N/A | N/A |
| 07602129 | N/A Nidec 75 Horsepower (hp) Power Severe Duty Motor | N/A | N/A | N/A | N/A |
| 07602097 | N/A Nidec 10 Horsepower (hp) Power Severe Duty Motor | N/A | N/A | N/A | N/A |
| 07602112 | N/A Nidec 25 Horsepower (hp) Power Severe Duty Motor | N/A | N/A | N/A | N/A |
| 07602116 | N/A Nidec 30 Horsepower (hp) Power Severe Duty Motor | N/A | N/A | N/A | N/A |