Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00227820 | N/A Climax Metal C Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 0.2500 in | N/A 0.50 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 00228061 | N/A Climax Metal C Series 1.6875 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.6875 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 00227521 | N/A Climax Metal C Series 1.7500 Inch (in) Inside Diameter and 2.6250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.7500 in | N/A 2-5/8 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 00227962 | N/A Climax Metal C Series 2.2500 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.2500 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
| 00227916 | N/A Climax Metal C Series 1.3125 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 1.3125 in | N/A 2.1250 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 00228075 | N/A Climax Metal C Series 4.1875 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.1875 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 00228053 | N/A Climax Metal C Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 00227288 | N/A Climax Metal C Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.4375 in | N/A 0.8750 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 00228054 | N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.9375 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 00243537 | N/A Climax Metal C Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.4375 in | N/A 0.8750 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 00227948 | N/A Climax Metal C Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 1.8750 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 02758546 | N/A Climax Metal C Series 0.1563 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.1563 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 00227784 | N/A Climax Metal C Series 2.5625 Inch (in) Inside Diameter and 3.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.5625 in | N/A 3.75 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
| 00227924 | N/A Climax Metal C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 1.4375 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 00243528 | N/A Climax Metal C Series 4.0000 Inch (in) Inside Diameter and 5.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.0000 in | N/A 5.0000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 00228050 | N/A Climax Metal C Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 00228079 | N/A Climax Metal C Series 5.1875 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.1875 in | N/A 6.50 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 00227567 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.1875 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
| 00228052 | N/A Climax Metal C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.4375 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 02758547 | N/A Climax Metal C Series 0.1563 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 0.1563 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 00243544 | N/A Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.0000 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in | N/A 0.6250 in |
| 00227532 | N/A Climax Metal C Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.8750 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 00228097 | N/A Climax Metal C Series 1.3125 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.3125 in | N/A 2.1250 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 00227895 | N/A Climax Metal C Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 1.0625 in | N/A 1.75 in | N/A 5/16-18 x 5/16 in | N/A 0.6250 in |
| 00227955 | N/A Climax Metal C Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.0000 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |