Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 06707808 | N/A Climax Metal C Series 5.1875 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.1875 in | N/A 6.50 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707809 | N/A Climax Metal C Series 5.4375 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.4375 in | N/A 6.50 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707791 | N/A Climax Metal C Series 5.6875 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.6875 in | N/A 7.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707792 | N/A Climax Metal C Series 5.9375 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.9375 in | N/A 7.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 04171626 | N/A Climax Metal C Series 2.2500 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.2500 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
| 04171627 | N/A Climax Metal C Series 2.5000 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.5000 in | N/A 3.50 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
| 04171628 | N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.3750 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
| 04171629 | N/A Climax Metal C Series 2.4375 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.4375 in | N/A 3.50 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
| 06707830 | N/A Climax Metal C Series 2.0625 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.0625 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 06707748 | N/A Climax Metal C Series 3.1875 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.1875 in | N/A 4.25 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707772 | N/A Climax Metal C Series 3.2500 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.2500 in | N/A 4.25 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06702929 | N/A Climax Metal C Series 3.5000 Inch (in) Inside Diameter and 4.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.5000 in | N/A 4.7500 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707739 | N/A Climax Metal C Series 4.0000 Inch (in) Inside Diameter and 5.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.0000 in | N/A 5.0000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707939 | N/A Climax Metal C Series 4.1875 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.1875 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707817 | N/A Climax Metal C Series 4.2500 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.2500 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707940 | N/A Climax Metal C Series 4.4375 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.4375 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707818 | N/A Climax Metal C Series 4.5000 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.5000 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707908 | N/A Climax Metal C Series 4.6875 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.6875 in | N/A 6.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707909 | N/A Climax Metal C Series 4.9375 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.9375 in | N/A 6.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707850 | N/A Climax Metal C Series 5.0000 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.0000 in | N/A 6.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707912 | N/A Climax Metal C Series 5.1875 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.1875 in | N/A 6.50 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707803 | N/A Climax Metal C Series 5.4375 Inch (in) Inside Diameter and 6.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.4375 in | N/A 6.50 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707910 | N/A Climax Metal C Series 5.6875 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.6875 in | N/A 7.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707911 | N/A Climax Metal C Series 5.9375 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.9375 in | N/A 7.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707738 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 2.1875 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |