Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 04004031 | N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 0.0625 in | N/A 0.2500 in | N/A 2-56 x 1/8 in | N/A 0.1875 in |
| 04004032 | N/A Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 0.0938 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.1875 in |
| 04004033 | N/A Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 0.1250 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.2500 in |
| 04004034 | N/A Climax Metal C Series 0.1563 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 0.1563 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 04004045 | N/A Climax Metal C Series 0.8125 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 0.8125 in | N/A 1.25 in | N/A 5/16-18 x 1/4 in | N/A 0.5625 in |
| 04004046 | N/A Climax Metal C Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 0.8750 in | N/A 1.50 in | N/A 5/16-18 x 5/16 in | N/A 0.5625 in |
| 04004047 | N/A Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 0.9375 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in | N/A 0.5625 in |
| 04004048 | N/A Climax Metal C Series 1.0000 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.0000 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in | N/A 0.6250 in |
| 04004049 | N/A Climax Metal C Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.0625 in | N/A 1.75 in | N/A 5/16-18 x 5/16 in | N/A 0.6250 in |
| 04004050 | N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.1250 in | N/A 1.75 in | N/A 5/16-18 x 5/16 in | N/A 0.6250 in |
| 04004051 | N/A Climax Metal C Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.1875 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 04004052 | N/A Climax Metal C Series 1.3125 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.3125 in | N/A 2.1250 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 04004053 | N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.3750 in | N/A 2.1250 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 04004054 | N/A Climax Metal C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.4375 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 04004055 | N/A Climax Metal C Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 04004056 | N/A Climax Metal C Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.5625 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 04004057 | N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.6250 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 04004058 | N/A Climax Metal C Series 1.6875 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.6875 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 04004059 | N/A Climax Metal C Series 1.7500 Inch (in) Inside Diameter and 2.6250 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.7500 in | N/A 2-5/8 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 04004060 | N/A Climax Metal C Series 1.8125 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.8125 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 04004061 | N/A Climax Metal C Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.8750 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 04004062 | N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 1.9375 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 04004063 | N/A Climax Metal C Series 2.0000 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.0000 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 04004064 | N/A Climax Metal C Series 2.1250 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.1250 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 04004065 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Aluminum Set Screw Collar | N/A 2.1875 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |