Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00243530 | N/A Climax Metal C Series 4.5000 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.5000 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 02758554 | N/A Climax Metal C Series 1.6875 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.6875 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 00227477 | N/A Climax Metal C Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 00228073 | N/A Climax Metal C Series 3.1875 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.1875 in | N/A 4.25 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 02758548 | N/A Climax Metal C Series 0.6875 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.6875 in | N/A 1.25 in | N/A 5/16-18 x 1/4 in | N/A 0.5625 in |
| 02758549 | N/A Climax Metal C Series 0.8125 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.8125 in | N/A 1.25 in | N/A 5/16-18 x 1/4 in | N/A 0.5625 in |
| 00227940 | N/A Climax Metal C Series 1.6875 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 1.6875 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 00228056 | N/A Climax Metal C Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.2500 in | N/A 0.50 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 00227587 | N/A Climax Metal C Series 2.4375 Inch (in) Inside Diameter and 3.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.4375 in | N/A 3.50 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
| 00227432 | N/A Climax Metal C Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 00228088 | N/A Climax Metal C Series 1.8125 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 1.8125 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 00243543 | N/A Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.9375 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in | N/A 0.5625 in |
| 00227900 | N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 1.1250 in | N/A 1.75 in | N/A 5/16-18 x 5/16 in | N/A 0.6250 in |
| 00228049 | N/A Climax Metal C Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.1875 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 00243539 | N/A Climax Metal C Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.5625 in | N/A 1 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 00227751 | N/A Climax Metal C Series 0.1250 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.1250 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.2500 in |
| 02758541 | N/A Climax Metal C Series 0.0938 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.0938 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.1875 in |
| 00243547 | N/A Climax Metal C Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.1875 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 00227764 | N/A Climax Metal C Series 2.1250 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.1250 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 00243548 | N/A Climax Metal C Series 1.2500 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 00243535 | N/A Climax Metal C Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.3125 in | N/A 0.6250 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 00227989 | N/A Climax Metal C Series 3.9375 Inch (in) Inside Diameter and 5.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.9375 in | N/A 5.0000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 00228071 | N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.1875 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 00227993 | N/A Climax Metal C Series 4.9375 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.9375 in | N/A 6.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 00228059 | N/A Climax Metal C Series 0.9375 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.9375 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in | N/A 0.5625 in |