Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00228068 | N/A Climax Metal C Series 2.6875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.6875 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 00228069 | N/A Climax Metal C Series 2.9375 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.9375 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04171512 | N/A Climax Metal C Series 2.6250 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.6250 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04171546 | N/A Climax Metal C Series 2.1250 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.1250 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 04171547 | N/A Climax Metal C Series 2.3125 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.3125 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
| 04171548 | N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.3750 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
| 04171550 | N/A Climax Metal C Series 2.5625 Inch (in) Inside Diameter and 3.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.5625 in | N/A 3.75 in | N/A 1/2-13 x 1/2 in | N/A 1 in |
| 04171551 | N/A Climax Metal C Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.7500 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04171552 | N/A Climax Metal C Series 2.1875 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.1875 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04171553 | N/A Climax Metal C Series 2.8750 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.8750 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04171554 | N/A Climax Metal C Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.0000 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04171555 | N/A Climax Metal C Series 3.4375 Inch (in) Inside Diameter and 4.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.4375 in | N/A 4.50 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04171556 | N/A Climax Metal C Series 3.9375 Inch (in) Inside Diameter and 5.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.9375 in | N/A 5.0000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707804 | N/A Climax Metal C Series 2.0625 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.0625 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 06707805 | N/A Climax Metal C Series 3.1875 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.1875 in | N/A 4.25 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707824 | N/A Climax Metal C Series 3.2500 Inch (in) Inside Diameter and 4.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.2500 in | N/A 4.25 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707831 | N/A Climax Metal C Series 3.5000 Inch (in) Inside Diameter and 4.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.5000 in | N/A 4.7500 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707795 | N/A Climax Metal C Series 4.0000 Inch (in) Inside Diameter and 5.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.0000 in | N/A 5.0000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707806 | N/A Climax Metal C Series 4.1875 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.1875 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707825 | N/A Climax Metal C Series 4.2500 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.2500 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707807 | N/A Climax Metal C Series 4.4375 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.4375 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 06707740 | N/A Climax Metal C Series 4.5000 Inch (in) Inside Diameter and 5.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.5000 in | N/A 5.5000 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707789 | N/A Climax Metal C Series 4.6875 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.6875 in | N/A 6.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707790 | N/A Climax Metal C Series 4.9375 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 4.9375 in | N/A 6.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |
| 06707849 | N/A Climax Metal C Series 5.0000 Inch (in) Inside Diameter and 6.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 5.0000 in | N/A 6.00 in | N/A 1/2-13 x 1/2 in | N/A 1.2500 in |