Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 07028376 | N/A Climax Metal MC Series 20 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 20 mm | N/A 1.25 in | N/A M6 x 6 | N/A 14 mm |
| 07027884 | N/A Climax Metal MC Series 15 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 15 mm | N/A 1 in | N/A M6 x 6 | N/A 12 mm |
| 07027808 | N/A Climax Metal MC Series 32 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 32 mm | N/A 2.0000 in | N/A M8 x 8 | N/A 16 mm |
| 07027925 | N/A Climax Metal MC Series 6 Millimeter (mm) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 6 mm | N/A 0.50 in | N/A M4 x 4 | N/A 8 mm |
| 07028382 | N/A Climax Metal MC Series 16 Millimeter (mm) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 16 mm | N/A 1.1250 in | N/A M6 x 6 | N/A 12 mm |
| 07028998 | N/A Climax Metal MC Series 50 Millimeter (mm) Inside Diameter and 3.1250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 50 mm | N/A 3.1250 in | N/A M10 x 10 | N/A 18 mm |
| 07027776 | N/A Climax Metal MC Series 38 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 38 mm | N/A 2.2500 in | N/A M8 x 10 | N/A 16 mm |
| 07027847 | N/A Climax Metal MC Series 22 Millimeter (mm) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 22 mm | N/A 1.50 in | N/A M6 x 6 | N/A 14 mm |
| 07029000 | N/A Climax Metal MC Series 40 Millimeter (mm) Inside Diameter and 2.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 40 mm | N/A 2.3750 in | N/A M10 x 10 | N/A 18 mm |
| 07027837 | N/A Climax Metal MC Series 25 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 25 mm | N/A 1.6250 in | N/A M8 x 8 | N/A 16 mm |
| 07028381 | N/A Climax Metal MC Series 18 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 18 mm | N/A 1.25 in | N/A M6 x 6 | N/A 14 mm |
| 07028384 | N/A Climax Metal MC Series 12 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 12 mm | N/A 0.8750 in | N/A M6 x 6 | N/A 12 mm |
| 07027874 | N/A Climax Metal MC Series 16 Millimeter (mm) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 16 mm | N/A 1.1250 in | N/A M6 x 6 | N/A 12 mm |
| 07027761 | N/A Climax Metal MC Series 40 Millimeter (mm) Inside Diameter and 2.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 40 mm | N/A 2.3750 in | N/A M10 x 10 | N/A 18 mm |
| 07027816 | N/A Climax Metal MC Series 30 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 30 mm | N/A 0.8750 in | N/A M8 x 8 | N/A 16 mm |
| 07028178 | N/A Climax Metal MC Series 8 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 8 mm | N/A 0.6250 in | N/A M4 x 4 | N/A 8 mm |
| 07029072 | N/A Climax Metal MC Series 14 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 14 mm | N/A 1 in | N/A M6 x 6 | N/A 12 mm |
| 07029080 | N/A Climax Metal MC Series 4.0000 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 4.0000 in | N/A 0.3750 in | N/A M2 x 3 | N/A 5 mm |
| 07029066 | N/A Climax Metal MC Series 35 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 35 mm | N/A 2.2500 in | N/A M8 x 10 | N/A 16 mm |
| 07027927 | N/A Climax Metal MC Series 4.0000 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 4.0000 in | N/A 0.3750 in | N/A M2 x 3 | N/A 5 mm |
| 07029002 | N/A Climax Metal MC Series 38 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 38 mm | N/A 2.2500 in | N/A M8 x 10 | N/A 16 mm |
| 07027825 | N/A Climax Metal MC Series 28 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 28 mm | N/A 0.8750 in | N/A M8 x 8 | N/A 16 mm |
| 07027905 | N/A Climax Metal MC Series 12 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 12 mm | N/A 0.8750 in | N/A M6 x 6 | N/A 12 mm |
| 07027926 | N/A Climax Metal MC Series 5 Millimeter (mm) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 5 mm | N/A 0.50 in | N/A M3 x 3 | N/A 6 mm |
| 07028369 | N/A Climax Metal MC Series 25 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 25 mm | N/A 1.6250 in | N/A M8 x 8 | N/A 16 mm |