Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 07027894 | N/A Climax Metal MC Series 14 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 14 mm | N/A 1 in | N/A M6 x 6 | N/A 12 mm |
| 07028999 | N/A Climax Metal MC Series 45 Millimeter (mm) Inside Diameter and 2.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 45 mm | N/A 2.8750 in | N/A M10 x 10 | N/A 18 mm |
| 07028356 | N/A Climax Metal MC Series 28 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 28 mm | N/A 0.8750 in | N/A M8 x 8 | N/A 16 mm |
| 07029070 | N/A Climax Metal MC Series 22 Millimeter (mm) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 22 mm | N/A 1.50 in | N/A M6 x 6 | N/A 14 mm |
| 07027862 | N/A Climax Metal MC Series 18 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 18 mm | N/A 1.25 in | N/A M6 x 6 | N/A 14 mm |
| 07027753 | N/A Climax Metal MC Series 45 Millimeter (mm) Inside Diameter and 2.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar | N/A 45 mm | N/A 2.8750 in | N/A M10 x 10 | N/A 18 mm |
| 07028383 | N/A Climax Metal MC Series 15 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 15 mm | N/A 1 in | N/A M6 x 6 | N/A 12 mm |
| 07028349 | N/A Climax Metal MC Series 30 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar | N/A 30 mm | N/A 0.8750 in | N/A M8 x 8 | N/A 16 mm |