Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 02393183 | N/A Climax Metal NC Series 1.0000 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 1.0000 in | N/A 1.6250 in | N/A 5/16-18 x 5/16 in | N/A 0.6250 in |
| 02393180 | N/A Climax Metal NC Series 0.7500 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 0.7500 in | N/A 1.25 in | N/A 5/16-18 x 1/4 in | N/A 0.5625 in |
| 02393164 | N/A Climax Metal NC Series 0.3125 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 0.3125 in | N/A 0.6250 in | N/A 10-32 x 3/16 in | N/A 0.3750 in |
| 02393173 | N/A Climax Metal NC Series 0.3750 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 0.3750 in | N/A 0.75 in | N/A 1/4-20 x 3/16 in | N/A 0.4375 in |
| 02393176 | N/A Climax Metal NC Series 0.5000 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 0.5000 in | N/A 1 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 02393163 | N/A Climax Metal NC Series 0.2500 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 0.2500 in | N/A 0.6250 in | N/A 10-32 x 1/8 in | N/A 0.3750 in |
| 02393178 | N/A Climax Metal NC Series 0.6250 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 0.6250 in | N/A 1.1250 in | N/A 1/4-20 x 1/4 in | N/A 0.5000 in |
| 02393182 | N/A Climax Metal NC Series 0.8750 Inch (in) Outside Diameter Nylon Set Screw Collar | N/A 0.8750 in | N/A 1.3750 in | N/A 5/16-18 x 5/16 in | N/A 0.5625 in |