COMPANY HEADER
Print Back
Climax Metal TC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar (00243394)
Unit of Measure
1 2 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

00243348 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3125-18 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243406 N/A Climax Metal TC Series 3.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.7500-16 tpi N/A 3.00 in N/A 5/16-24 x 1 in N/A 0.6250 in
00243269 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3125-18 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243369 N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.6250-18 tpi N/A 1.50 in N/A 10-32 x 1/2 in N/A 0.4063 in
00243266 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.2500-28 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243378 N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.8750-9 tpi N/A 0.8750 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243296 N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.7500-16 tpi N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243357 N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3750-24 tpi N/A 1.0625 in N/A 6-32 x 3/8 in N/A 0.3125 in
00243281 N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.5000-13 tpi N/A 1.25 in N/A 8-32 x 1/2 in N/A 0.3750 in
00243260 N/A Climax Metal TC Series 0.6875 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 10-32 tpi N/A 0.6875 in N/A 4-40 x 5/16 in N/A 0.2500 in
00243363 N/A Climax Metal TC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.5000-20 tpi N/A 1.25 in N/A 8-32 x 1/2 in N/A 0.3750 in
00243323 N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.5000-6 tpi N/A 2.50 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243278 N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3750-24 tpi N/A 1.0625 in N/A 6-32 x 3/8 in N/A 0.3125 in
00243290 N/A Climax Metal TC Series 1.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.6250-18 tpi N/A 1.50 in N/A 10-32 x 1/2 in N/A 0.4063 in
00243345 N/A Climax Metal TC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.2500-28 tpi N/A 0.8125 in N/A 4-40 x 3/8 in N/A 0.2500 in
00243329 N/A Climax Metal TC Series 3.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.7500-16 tpi N/A 3.00 in N/A 5/16-24 x 1 in N/A 0.6250 in
00243375 N/A Climax Metal TC Series 1.7500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.7500-16 tpi N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243302 N/A Climax Metal TC Series 0.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.8750-14 tpi N/A 0.8750 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
00243314 N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.1250-12 tpi N/A 2.1250 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
00243354 N/A Climax Metal TC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 0.3750-16 tpi N/A 1.0625 in N/A 6-32 x 3/8 in N/A 0.3125 in
07029082 N/A Climax Metal TC Series 2.5000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.5000-12 tpi N/A 2.50 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
07028573 N/A Climax Metal TC Series 2.0000 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.0000-14 tpi N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.5000 in
07029084 N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.1250-12 tpi N/A 2.1250 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
07029088 N/A Climax Metal TC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 1.1250-7 tpi N/A 2.1250 in N/A 1/4-28 x 3/4 in N/A 0.5000 in
07028574 N/A Climax Metal TC Series 3.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Threaded Clamping Collar N/A 2.0000-12 tpi N/A 3.25 in N/A 5/16-24 x 1 in N/A 0.6250 in
Unit of Measure
1 2