Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 00141252 | N/A FAG (Schaeffler) 222S Series 2.9375 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 2.9375 in | N/A 183 kN | N/A 2 mm | N/A 2200 rpm |
| 00068278 | N/A FAG (Schaeffler) 239 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 360 mm | N/A 1430000 N | N/A 2.5 mm | N/A 1000 rpm |
| 00067319 | N/A FAG (Schaeffler) 231 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 420 mm | N/A 6000000 N | N/A 5 mm | N/A 940 rpm |
| 00130638 | N/A FAG (Schaeffler) 202 Series 20 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 20 mm | N/A 20400 N | N/A 1 mm | N/A 7500 rpm |
| 00130564 | N/A FAG (Schaeffler) 202 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 30 mm | N/A 27500 N | N/A 1 mm | N/A 5600 rpm |
| 00069324 | N/A FAG (Schaeffler) 239 Series 800 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 800 mm | N/A 5850000 N | N/A 5 mm | N/A 450 rpm |
| 00066595 | N/A FAG (Schaeffler) 230 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 440 mm | N/A 3850000 N | N/A 5 mm | N/A 1190 rpm |
| 00130986 | N/A FAG (Schaeffler) 239 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 320 mm | N/A 1310000 N | N/A 2.5 mm | N/A 1100 rpm |
| 00136080 | N/A FAG (Schaeffler) 202 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 80 mm | N/A 125000 N | N/A 2 mm | N/A 2600 rpm |
| 02342363 | N/A FAG (Schaeffler) 231 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 240 mm | N/A 1860 kN | N/A 4 mm | N/A 580 rpm |
| 00066531 | N/A FAG (Schaeffler) 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 2900000 N | N/A 4 mm | N/A 1400 rpm |
| 00130909 | N/A FAG (Schaeffler) 222 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 280 mm | N/A 2750000 N | N/A 4 mm | N/A 1680 rpm |
| 00068539 | N/A FAG (Schaeffler) 241 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 420 mm | N/A 7400000 N | N/A 5 mm | N/A 560 rpm |
| 00067231 | N/A FAG (Schaeffler) 231 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 360 mm | N/A 4550000 N | N/A 4 mm | N/A 1120 rpm |
| 00067251 | N/A FAG (Schaeffler) 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 4700000 N | N/A 4 mm | N/A 1050 rpm |
| 00141274 | N/A FAG (Schaeffler) 222S Series 4.4375 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 4.4375 in | N/A 540 kN | N/A 3 mm | N/A 1200 rpm |
| 00068483 | N/A FAG (Schaeffler) 241 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 300 mm | N/A 3950000 N | N/A 4 mm | N/A 780 rpm |
| 00141270 | N/A FAG (Schaeffler) 222S Series 4.1875 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 4.1875 in | N/A 455 kN | N/A 2.1 mm | N/A 1300 rpm |
| 02776160 | N/A FAG (Schaeffler) 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 70 mm | N/A 180 kN | N/A 2 mm | N/A 2340 rpm |
| 02375426 | N/A FAG (Schaeffler) 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 110 mm | N/A 455 kN | N/A 2.1 mm | N/A 1430 rpm |
| 00069035 | N/A FAG (Schaeffler) 230 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 710 mm | N/A 7650000 N | N/A 6 mm | N/A 480 rpm |
| 00130922 | N/A FAG (Schaeffler) 222 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 320 mm | N/A 3550000 N | N/A 4 mm | N/A 1400 rpm |
| 00066503 | N/A FAG (Schaeffler) 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 360 mm | N/A 2800000 N | N/A 4 mm | N/A 1400 rpm |
| 00066552 | N/A FAG (Schaeffler) 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 400 mm | N/A 3400000 N | N/A 4 mm | N/A 1330 rpm |
| 00141318 | N/A FAG (Schaeffler) 230 Series 11.0000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 11.0000 in | N/A 1600 kN | N/A 4 mm | N/A 590 rpm |