Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 00065716 | N/A FAG (Schaeffler) 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 220 mm | N/A 2800000 N | N/A 4 mm | N/A 1680 rpm |
| 00131000 | N/A FAG (Schaeffler) 239 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 400 mm | N/A 1830000 N | N/A 3 mm | N/A 900 rpm |
| 00069078 | N/A FAG (Schaeffler) 231 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 500 mm | N/A 8300000 N | N/A 6 mm | N/A 780 rpm |
| 00069330 | N/A FAG (Schaeffler) 239 Series 850 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 850 mm | N/A 6300000 N | N/A 5 mm | N/A 430 rpm |
| 00068074 | N/A FAG (Schaeffler) 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 6200000 N | N/A 5 mm | N/A 940 rpm |
| 00068876 | N/A FAG (Schaeffler) 241 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 5800000 N | N/A 4 mm | N/A 670 rpm |
| 02498765 | N/A FAG (Schaeffler) 203 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 55 mm | N/A 120000 N | N/A 2 mm | N/A 3000 rpm |
| 00068465 | N/A FAG (Schaeffler) 240 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 460 mm | N/A 5500000 N | N/A 5 mm | N/A 780 rpm |
| 02297872 | N/A FAG (Schaeffler) 239 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 340 mm | N/A 1370000 N | N/A 2.5 mm | N/A 1100 rpm |
| 00068125 | N/A FAG (Schaeffler) 232 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 440 mm | N/A 8300000 N | N/A 6 mm | N/A 840 rpm |
| 00064239 | N/A FAG (Schaeffler) 222 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 300 mm | N/A 3100000 N | N/A 4 mm | N/A 1540 rpm |
| 00064242 | N/A FAG (Schaeffler) 222 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 300 mm | N/A 3100000 N | N/A 4 mm | N/A 1540 rpm |
| 00068510 | N/A FAG (Schaeffler) 241 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 240 mm | N/A 2600000 N | N/A 3 mm | N/A 1050 rpm |
| 00069300 | N/A FAG (Schaeffler) 239 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 710 mm | N/A 4800000 N | N/A 5 mm | N/A 480 rpm |
| 00066517 | N/A FAG (Schaeffler) 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 2900000 N | N/A 4 mm | N/A 1400 rpm |
| 00069353 | N/A FAG (Schaeffler) 240 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 500 mm | N/A 5700000 N | N/A 5 mm | N/A 780 rpm |
| 00068290 | N/A FAG (Schaeffler) 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 380 mm | N/A 1760000 N | N/A 3 mm | N/A 950 rpm |
| 02104377 | N/A FAG (Schaeffler) 222S Series 3.0000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 3.0000 in | N/A 183 kN | N/A 2 mm | N/A 2200 rpm |
| 00130723 | N/A FAG (Schaeffler) 203 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 40 mm | N/A 76500 N | N/A 1.5 mm | N/A 4000 rpm |
| 03045695 | N/A FAG (Schaeffler) 202 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 140 mm | N/A 390000 N | N/A 2.5 mm | N/A 1400 rpm |
| 00130661 | N/A FAG (Schaeffler) 202 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 90 mm | N/A 173000 N | N/A 2 mm | N/A 2000 rpm |
| 00067285 | N/A FAG (Schaeffler) 231 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 400 mm | N/A 5000000 N | N/A 5 mm | N/A 1050 rpm |
| 00069097 | N/A FAG (Schaeffler) 231 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 530 mm | N/A 8900000 N | N/A 6 mm | N/A 780 rpm |
| 05384678 | N/A FAG (Schaeffler) 203 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 65 mm | N/A 170000 N | N/A 2.1 mm | N/A 2800 rpm |
| 00141304 | N/A FAG (Schaeffler) 222S Series 7.5000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 7.5000 in | N/A 1340 kN | N/A 4 mm | N/A 560 rpm |