COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

03719885 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EMW33 N/A 65 mm N/A 120 mm N/A 31 mm
06954627 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EMW33C3 N/A 65 mm N/A 120 mm N/A 31 mm
04683956 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EMW33 N/A 70 mm N/A 125 mm N/A 31 mm
08214944 N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22215EMW33C3 N/A 75 mm N/A 130 mm N/A 31 mm
07664115 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EMW33 N/A 85 mm N/A 150 mm N/A 36 mm
07664151 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22222EMW33 N/A 110 mm N/A 200 mm N/A 53 mm
08214945 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EMW33 N/A 130 mm N/A 230 mm N/A 64 mm
08214946 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EMW33C3 N/A 160 mm N/A 290 mm N/A 80 mm
08214947 N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22234EAW33C3 N/A 170 mm N/A 310 mm N/A 86 mm
08214948 N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22236EAW33 N/A 180 mm N/A 320 mm N/A 86 mm
08214949 N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EAW33 N/A 190 mm N/A 340 mm N/A 92 mm
08214950 N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EAW33C3 N/A 190 mm N/A 340 mm N/A 92 mm
08214951 N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EMW33 N/A 190 mm N/A 340 mm N/A 92 mm
08214952 N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EAW33 N/A 200 mm N/A 360 mm N/A 98 mm
08214953 N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EAW33C3 N/A 200 mm N/A 360 mm N/A 98 mm
08214954 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EAW33 N/A 220 mm N/A 400 mm N/A 108 mm
08214955 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EAW33C3 N/A 220 mm N/A 400 mm N/A 108 mm
07520782 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EMW33C3 N/A 220 mm N/A 400 mm N/A 108 mm
07527356 N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22248BW33C3 N/A 240 mm N/A 440 mm N/A 120 mm
08214956 N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22205EAW33 N/A 25 mm N/A 52 mm N/A 18 mm
08214957 N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22205EAW33C4 N/A 25 mm N/A 52 mm N/A 18 mm
08214958 N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22206EAW33C4 N/A 30 mm N/A 62 mm N/A 20 mm
08214959 N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22209EAW33C4 N/A 45 mm N/A 85 mm N/A 23 mm
08214960 N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22211EAW33C4 N/A 55 mm N/A 100 mm N/A 25 mm
07215491 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAW33C4 N/A 65 mm N/A 120 mm N/A 31 mm
Unit of Measure
« 11 12 13 14 15 »