Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08214961 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22215EAW33C4 | N/A 75 mm | N/A 130 mm | N/A 31 mm |
| 08214962 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22216EAW33C4 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 07682392 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22217EAW33C4 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 08214963 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22220EAW33C4 | N/A 100 mm | N/A 180 mm | N/A 46 mm |
| 08214964 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22226EAW33C4 | N/A 130 mm | N/A 230 mm | N/A 64 mm |
| 08214965 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22226EAW33C5 | N/A 130 mm | N/A 230 mm | N/A 64 mm |
| 08214966 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EAW33C4 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
| 08214967 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22232EAW33C4 | N/A 160 mm | N/A 290 mm | N/A 80 mm |
| 08214968 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22232EMW33C4 | N/A 160 mm | N/A 290 mm | N/A 80 mm |
| 08214969 | N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22252BL1W33 | N/A 260 mm | N/A 480 mm | N/A 130 mm |
| 08214970 | N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22252BL1W33C3 | N/A 260 mm | N/A 480 mm | N/A 130 mm |
| 08214971 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22213EAX1W33 | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 08214972 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22219EAW33C4 | N/A 95 mm | N/A 170 mm | N/A 43 mm |
| 08214973 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224EAW33C2 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 08214974 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224EAW33W22C2 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 08214975 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EMW33S01 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
| 07674778 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22309EMW33 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 08214976 | N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22310EMW33C3 | N/A 50 mm | N/A 110 mm | N/A 40 mm |
| 08214977 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22313EMW33 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 08214978 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22313EMW33C3 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 08214979 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22314EMW33 | N/A 70 mm | N/A 150 mm | N/A 51 mm |
| 08214980 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22316EMW33 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 08214981 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22316EMW33C3 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 08214982 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22318EMW33C3 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 08214983 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22319EMW33 | N/A 95 mm | N/A 200 mm | N/A 67 mm |