COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215006 N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22324EAW33C4 N/A 120 mm N/A 260 mm N/A 86 mm
08215007 N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22326EMW33C4 N/A 130 mm N/A 280 mm N/A 93 mm
08215008 N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22328EAW33C4 N/A 140 mm N/A 300 mm N/A 102 mm
08215009 N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22328EMW33C4 N/A 140 mm N/A 300 mm N/A 102 mm
08215010 N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22330EMW33C4 N/A 150 mm N/A 320 mm N/A 108 mm
08215011 N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22332EMW33C4 N/A 160 mm N/A 340 mm N/A 114 mm
08215012 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-22309CW33C4/#61 N/A 45 mm N/A 100 mm N/A 36 mm
08215013 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-22309CW33C4/#62 N/A 45 mm N/A 100 mm N/A 36 mm
08215014 N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22308EAW33C2 N/A 40 mm N/A 90 mm N/A 33 mm
08215015 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EAW33C3H2000 N/A 60 mm N/A 130 mm N/A 46 mm
08215016 N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22324EMW33C4 N/A 120 mm N/A 260 mm N/A 86 mm
08215017 N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22320BW33C2 N/A 100 mm N/A 215 mm N/A 73 mm
08215018 N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22332BW33V3 N/A 160 mm N/A 340 mm N/A 114 mm
08215019 N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22344BL1W33C3 N/A 220 mm N/A 460 mm N/A 145 mm
08215020 N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22348BL1W33 N/A 240 mm N/A 500 mm N/A 155 mm
08215021 N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22348BL1W33C3 N/A 240 mm N/A 500 mm N/A 155 mm
08215022 N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EMW33C3 N/A 120 mm N/A 180 mm N/A 46 mm
08215023 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EMW33 N/A 140 mm N/A 210 mm N/A 53 mm
08215024 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EMW33C3 N/A 140 mm N/A 210 mm N/A 53 mm
08215025 N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23030EMW33 N/A 150 mm N/A 225 mm N/A 56 mm
08215026 N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23032EMW33 N/A 160 mm N/A 240 mm N/A 60 mm
08215027 N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EAW33C3 N/A 170 mm N/A 260 mm N/A 67 mm
07674869 N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EMW33 N/A 170 mm N/A 260 mm N/A 67 mm
07502478 N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EMW33 N/A 180 mm N/A 280 mm N/A 74 mm
07997077 N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23038EMW33 N/A 190 mm N/A 290 mm N/A 75 mm
Unit of Measure
« 16 17 18 19 20 »