Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02498669 | N/A NTN 213 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21317C3/LP03 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02567090 | N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22334EMW33C3 | N/A 170 mm | N/A 360 mm | N/A 120 mm |
| 02109020 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22316EAW33C3 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 04720684 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22226EAW33C3 | N/A 130 mm | N/A 230 mm | N/A 64 mm |
| 02454081 | N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22207EAW33 | N/A 35 mm | N/A 72 mm | N/A 23 mm |
| 00063314 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22218EAW33C3 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 00066560 | N/A NTN 230 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23084BL1W33 | N/A 420 mm | N/A 620 mm | N/A 150 mm |
| 02769551 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22328EAW33C3 | N/A 140 mm | N/A 300 mm | N/A 102 mm |
| 00065695 | N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22344BW33 | N/A 220 mm | N/A 460 mm | N/A 145 mm |
| 00062832 | N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22209EAW33C3 | N/A 45 mm | N/A 85 mm | N/A 23 mm |
| 00062785 | N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22208EAW33 | N/A 40 mm | N/A 80 mm | N/A 23 mm |
| 00062727 | N/A NTN 213 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21315 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 00062918 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22211EAW33 | N/A 55 mm | N/A 100 mm | N/A 25 mm |
| 00066604 | N/A NTN 230 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23092BL1W33 | N/A 460 mm | N/A 680 mm | N/A 163 mm |
| 04720702 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22326EAW33C3 | N/A 130 mm | N/A 280 mm | N/A 93 mm |
| 00136294 | N/A NTN 241 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24122EMW33 | N/A 110 mm | N/A 180 mm | N/A 69 mm |
| 00066956 | N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23144EMW33 | N/A 220 mm | N/A 370 mm | N/A 120 mm |
| 05482290 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23024EAW33C3 | N/A 120 mm | N/A 180 mm | N/A 46 mm |
| 02280748 | N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22308EAW33C3 | N/A 40 mm | N/A 90 mm | N/A 33 mm |
| 04510694 | N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24030EMW33C3 | N/A 150 mm | N/A 225 mm | N/A 75 mm |
| 00067496 | N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23224EMW33 | N/A 120 mm | N/A 215 mm | N/A 76 mm |
| 02109013 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22222EMW33C3 | N/A 110 mm | N/A 200 mm | N/A 53 mm |
| 00064784 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EAW33 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 02109021 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23024EMW33 | N/A 120 mm | N/A 180 mm | N/A 46 mm |
| 00062819 | N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22209EAW33 | N/A 45 mm | N/A 85 mm | N/A 23 mm |