COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215123 N/A NTN 240 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24072BW33 N/A 360 mm N/A 540 mm N/A 180 mm
08215124 N/A NTN 240 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24084BW33C3 N/A 420 mm N/A 620 mm N/A 200 mm
08215125 N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24024EMW33C4 N/A 120 mm N/A 180 mm N/A 60 mm
08215126 N/A NTN 240 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24080BL1W33C3 N/A 400 mm N/A 600 mm N/A 200 mm
07322174 N/A NTN 240 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24020EAW33C3 N/A 100 mm N/A 150 mm N/A 50 mm
08215127 N/A NTN 240 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 240/600BL1W33CS312 N/A 600 mm N/A 870 mm N/A 118 mm
08215128 N/A NTN 240 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 240/600BL1W33CS340 N/A 600 mm N/A 870 mm N/A 118 mm
08215129 N/A NTN 240 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 240/710BW33V2 N/A 710 mm N/A 1030 mm N/A 315 mm
08215130 N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24030EMW33C4 N/A 150 mm N/A 225 mm N/A 75 mm
08215131 N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24040EMW33C4 N/A 200 mm N/A 310 mm N/A 109 mm
08215132 N/A NTN 240 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24022EMW33 N/A 110 mm N/A 170 mm N/A 60 mm
08215133 N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24068BL1W33 N/A 340 mm N/A 520 mm N/A 180 mm
08215134 N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23122EMW33C3 N/A 110 mm N/A 180 mm N/A 56 mm
08215135 N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23126EAW33C3 N/A 130 mm N/A 210 mm N/A 64 mm
08215136 N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23126EMW33 N/A 130 mm N/A 210 mm N/A 64 mm
08215296 N/A NTN 231 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23126EMW33C3 N/A 130 mm N/A 210 mm N/A 64 mm
08215297 N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23128EAW33C3 N/A 140 mm N/A 225 mm N/A 68 mm
08215298 N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23128EMW33C3 N/A 140 mm N/A 225 mm N/A 68 mm
08215299 N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23130EMW33 N/A 150 mm N/A 250 mm N/A 80 mm
07509543 N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23130EMW33C3 N/A 150 mm N/A 250 mm N/A 80 mm
08215300 N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23132EMW33 N/A 160 mm N/A 270 mm N/A 86 mm
08215301 N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23132EMW33C3 N/A 160 mm N/A 270 mm N/A 86 mm
08215302 N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23134EAW33C3 N/A 170 mm N/A 280 mm N/A 88 mm
06219881 N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23134EMW33 N/A 170 mm N/A 280 mm N/A 88 mm
08215303 N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23134EMW33C3 N/A 170 mm N/A 280 mm N/A 88 mm
Unit of Measure
« 21 22 23 24 25 »