Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04720698 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22322EAW33C3 | N/A 110 mm | N/A 240 mm | N/A 80 mm |
| 00148359 | N/A NTN 241 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24160BW33C3 | N/A 300 mm | N/A 500 mm | N/A 200 mm |
| 02352511 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22219EAW33C3 | N/A 95 mm | N/A 170 mm | N/A 43 mm |
| 00063221 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22217EAW33C3 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 00062869 | N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22210EAW33 | N/A 50 mm | N/A 90 mm | N/A 23 mm |
| 00064912 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22317EAW33 | N/A 85 mm | N/A 180 mm | N/A 60 mm |
| 02288616 | N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24028EMW33 | N/A 140 mm | N/A 210 mm | N/A 69 mm |
| 02663080 | N/A NTN 213 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21322W33 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 00131202 | N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24134EMW33 | N/A 170 mm | N/A 280 mm | N/A 109 mm |
| 00062692 | N/A NTN 213 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21312W33C3 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 00066862 | N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23136EAW33 | N/A 180 mm | N/A 300 mm | N/A 96 mm |
| 00062711 | N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21314 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 00063174 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22216EAW33C3 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 00062671 | N/A NTN 213 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21311V | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02280752 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22318EAW33C3 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 04627076 | N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23040EMW33C3 | N/A 200 mm | N/A 310 mm | N/A 82.000 mm |
| 01378927 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23120EMW33C3 | N/A 100 mm | N/A 165 mm | N/A 52 mm |
| 02288617 | N/A NTN 240 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24038EMW33 | N/A 190 mm | N/A 290 mm | N/A 100 mm |
| 00065951 | N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23032EAW33 | N/A 160 mm | N/A 240 mm | N/A 60 mm |
| 00062935 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22211EAW33C3 | N/A 55 mm | N/A 100 mm | N/A 25 mm |
| 00066387 | N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23060BL1W33 | N/A 300 mm | N/A 460 mm | N/A 118 mm |
| 00040829 | N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24032EMW33 | N/A 160 mm | N/A 240 mm | N/A 80 mm |
| 00063011 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22213EAW33 | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 03069079 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22216EAW33C2P6 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 04720705 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23030EAW33C3 | N/A 150 mm | N/A 225 mm | N/A 56 mm |