Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00063164 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22216EMW33 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 04770277 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22216EMW33C3 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 02300215 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22218EMW33 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 01447976 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22219EMW33C3 | N/A 95 mm | N/A 170 mm | N/A 43 mm |
| 03846018 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22220EMW33C3 | N/A 100 mm | N/A 180 mm | N/A 46 mm |
| 04720682 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224EAW33C3 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 00148163 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224EMW33 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 01447980 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224EMW33C3 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 06350763 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22226EAW33 | N/A 130 mm | N/A 230 mm | N/A 64 mm |
| 00063757 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22228EMW33 | N/A 140 mm | N/A 250 mm | N/A 68 mm |
| 04720692 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EAW33C3 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
| 00063833 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EMW33 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
| 03437238 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22230EMW33C3 | N/A 150 mm | N/A 270 mm | N/A 73 mm |
| 00063876 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22232EAW33 | N/A 160 mm | N/A 290 mm | N/A 80 mm |
| 00063896 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22232EAW33C3 | N/A 160 mm | N/A 290 mm | N/A 80 mm |
| 00063885 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22232EMW33 | N/A 160 mm | N/A 290 mm | N/A 80 mm |
| 04238827 | N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22238EMW33C3 | N/A 190 mm | N/A 340 mm | N/A 92 mm |
| 00064103 | N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22240EMW33 | N/A 200 mm | N/A 360 mm | N/A 98 mm |
| 00064152 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22244EMW33 | N/A 220 mm | N/A 400 mm | N/A 108 mm |
| 06298475 | N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22252BW33 | N/A 260 mm | N/A 480 mm | N/A 130 mm |
| 00130905 | N/A NTN 222 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22256BW33 | N/A 280 mm | N/A 500 mm | N/A 130 mm |
| 03620515 | N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22208EAW33C4 | N/A 40 mm | N/A 80 mm | N/A 23 mm |
| 06219176 | N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22210EAW33C4 | N/A 50 mm | N/A 90 mm | N/A 23 mm |
| 03620518 | N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22212EAW33C4 | N/A 60 mm | N/A 110 mm | N/A 28 mm |
| 06218924 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22218EAW33C4 | N/A 90 mm | N/A 160 mm | N/A 40 mm |