COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00065727 N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22348BW33 N/A 240 mm N/A 500 mm N/A 155 mm
06998369 N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22352BW33 N/A 260 mm N/A 540 mm N/A 165 mm
00065773 N/A NTN 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22356BL1W33 N/A 280 mm N/A 580 mm N/A 175 mm
02280854 N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23022EAW33 N/A 110 mm N/A 170 mm N/A 45 mm
02280769 N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23022EAW33C3 N/A 110 mm N/A 170 mm N/A 45 mm
00065798 N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23022EMW33C3 N/A 110 mm N/A 170 mm N/A 45 mm
02109022 N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EAW33C3 N/A 130 mm N/A 200 mm N/A 52 mm
03883416 N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EMW33 N/A 130 mm N/A 200 mm N/A 52 mm
03451326 N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23026EMW33C3 N/A 130 mm N/A 200 mm N/A 52 mm
06357181 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EAW33 N/A 140 mm N/A 210 mm N/A 53 mm
04720704 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EAW33C3 N/A 140 mm N/A 210 mm N/A 53 mm
00065917 N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23030EAW33 N/A 150 mm N/A 225 mm N/A 56 mm
04770355 N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23030EMW33C3 N/A 150 mm N/A 225 mm N/A 56 mm
04720706 N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23032EAW33C3 N/A 160 mm N/A 240 mm N/A 60 mm
04510686 N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23032EMW33C3 N/A 160 mm N/A 240 mm N/A 60 mm
04720707 N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EAW33 N/A 180 mm N/A 280 mm N/A 74 mm
05870392 N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EMW33C3 N/A 170 mm N/A 260 mm N/A 67 mm
02166837 N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EAW33C3 N/A 180 mm N/A 280 mm N/A 74 mm
02706184 N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23038EAW33C3 N/A 190 mm N/A 290 mm N/A 75 mm
00066166 N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23040EMW33 N/A 200 mm N/A 310 mm N/A 82.000 mm
03063043 N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23044EMW33C3 N/A 220 mm N/A 340 mm N/A 90 mm
00066257 N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23048EMW33 N/A 240 mm N/A 360 mm N/A 92 mm
00066298 N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23052EMW33 N/A 260 mm N/A 400 mm N/A 104 mm
00066350 N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23056EMW33 N/A 280 mm N/A 420 mm N/A 106 mm
06045207 N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23068BW33C3 N/A 340 mm N/A 520 mm N/A 133 mm
Unit of Measure
« 6 7 8 9 10 »