COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08214961 N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22215EAW33C4 N/A 75 mm N/A 130 mm N/A 31 mm
08214962 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAW33C4 N/A 80 mm N/A 140 mm N/A 33 mm
07682392 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EAW33C4 N/A 85 mm N/A 150 mm N/A 36 mm
08214963 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EAW33C4 N/A 100 mm N/A 180 mm N/A 46 mm
08214964 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EAW33C4 N/A 130 mm N/A 230 mm N/A 64 mm
08214965 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EAW33C5 N/A 130 mm N/A 230 mm N/A 64 mm
08214966 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EAW33C4 N/A 150 mm N/A 270 mm N/A 73 mm
08214967 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EAW33C4 N/A 160 mm N/A 290 mm N/A 80 mm
08214968 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EMW33C4 N/A 160 mm N/A 290 mm N/A 80 mm
08214969 N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22252BL1W33 N/A 260 mm N/A 480 mm N/A 130 mm
08214970 N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22252BL1W33C3 N/A 260 mm N/A 480 mm N/A 130 mm
08214971 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAX1W33 N/A 65 mm N/A 120 mm N/A 31 mm
08214972 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EAW33C4 N/A 95 mm N/A 170 mm N/A 43 mm
08214973 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EAW33C2 N/A 120 mm N/A 215 mm N/A 58 mm
08214974 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EAW33W22C2 N/A 120 mm N/A 215 mm N/A 58 mm
08214975 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EMW33S01 N/A 150 mm N/A 270 mm N/A 73 mm
07674778 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22309EMW33 N/A 45 mm N/A 100 mm N/A 36 mm
08214976 N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22310EMW33C3 N/A 50 mm N/A 110 mm N/A 40 mm
08214977 N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22313EMW33 N/A 65 mm N/A 140 mm N/A 48 mm
08214978 N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22313EMW33C3 N/A 65 mm N/A 140 mm N/A 48 mm
08214979 N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22314EMW33 N/A 70 mm N/A 150 mm N/A 51 mm
08214980 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EMW33 N/A 80 mm N/A 170 mm N/A 58 mm
08214981 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EMW33C3 N/A 80 mm N/A 170 mm N/A 58 mm
08214982 N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EMW33C3 N/A 90 mm N/A 190 mm N/A 64 mm
08214983 N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22319EMW33 N/A 95 mm N/A 200 mm N/A 67 mm
Unit of Measure
« 16 17 18 19 20 »