Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215006 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22324EAW33C4 | N/A 120 mm | N/A 260 mm | N/A 86 mm |
| 08215007 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22326EMW33C4 | N/A 130 mm | N/A 280 mm | N/A 93 mm |
| 08215008 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22328EAW33C4 | N/A 140 mm | N/A 300 mm | N/A 102 mm |
| 08215009 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22328EMW33C4 | N/A 140 mm | N/A 300 mm | N/A 102 mm |
| 08215010 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22330EMW33C4 | N/A 150 mm | N/A 320 mm | N/A 108 mm |
| 08215011 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22332EMW33C4 | N/A 160 mm | N/A 340 mm | N/A 114 mm |
| 08215012 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A TS3-22309CW33C4/#61 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 08215013 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A TS3-22309CW33C4/#62 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 08215014 | N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22308EAW33C2 | N/A 40 mm | N/A 90 mm | N/A 33 mm |
| 08215015 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22312EAW33C3H2000 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
| 08215016 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22324EMW33C4 | N/A 120 mm | N/A 260 mm | N/A 86 mm |
| 08215017 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22320BW33C2 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 08215018 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22332BW33V3 | N/A 160 mm | N/A 340 mm | N/A 114 mm |
| 08215019 | N/A NTN 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22344BL1W33C3 | N/A 220 mm | N/A 460 mm | N/A 145 mm |
| 08215020 | N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22348BL1W33 | N/A 240 mm | N/A 500 mm | N/A 155 mm |
| 08215021 | N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22348BL1W33C3 | N/A 240 mm | N/A 500 mm | N/A 155 mm |
| 08215022 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23024EMW33C3 | N/A 120 mm | N/A 180 mm | N/A 46 mm |
| 08215023 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EMW33 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 08215024 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EMW33C3 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 08215025 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23030EMW33 | N/A 150 mm | N/A 225 mm | N/A 56 mm |
| 08215026 | N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23032EMW33 | N/A 160 mm | N/A 240 mm | N/A 60 mm |
| 08215027 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EAW33C3 | N/A 170 mm | N/A 260 mm | N/A 67 mm |
| 07674869 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EMW33 | N/A 170 mm | N/A 260 mm | N/A 67 mm |
| 07502478 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EMW33 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 07997077 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23038EMW33 | N/A 190 mm | N/A 290 mm | N/A 75 mm |