Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215103 | N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23232EMW33C4 | N/A 160 mm | N/A 290 mm | N/A 104 mm |
| 08215104 | N/A NTN 232 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23256BL1W33 | N/A 280 mm | N/A 500 mm | N/A 176 mm |
| 08215105 | N/A NTN 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23264BL1W33C3 | N/A 320 mm | N/A 580 mm | N/A 208 mm |
| 08215106 | N/A NTN 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23252VMW33C3 | N/A 260 mm | N/A 480 mm | N/A 174 mm |
| 08215107 | N/A NTN 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23260VMW33C3 | N/A 300 mm | N/A 540 mm | N/A 192 mm |
| 08215108 | N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23218EMW33C4 | N/A 90 mm | N/A 160 mm | N/A 52.4 mm |
| 08215109 | N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23220EMW33C4 | N/A 100 mm | N/A 180 mm | N/A 60.30 mm |
| 08215110 | N/A NTN 232 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23230BW33C2 | N/A 150 mm | N/A 270 mm | N/A 96 mm |
| 08215111 | N/A NTN 232 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23256BL1W33C3 | N/A 280 mm | N/A 500 mm | N/A 176 mm |
| 08215112 | N/A NTN 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23284BL1XD1W-1C2 | N/A 420 mm | N/A 760 mm | N/A 272 mm |
| 08215113 | N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A TS3-23224BL1W33C4 | N/A 120 mm | N/A 215 mm | N/A 76 mm |
| 08215114 | N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24024EAW33 | N/A 120 mm | N/A 180 mm | N/A 60 mm |
| 07322864 | N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24024EAW33C3 | N/A 120 mm | N/A 180 mm | N/A 60 mm |
| 07255713 | N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24024EMW33C3 | N/A 120 mm | N/A 180 mm | N/A 60 mm |
| 08215115 | N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24026EAW33 | N/A 130 mm | N/A 200 mm | N/A 69 mm |
| 08215116 | N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24026EAW33C3 | N/A 130 mm | N/A 200 mm | N/A 69 mm |
| 07711612 | N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24028EAW33C4 | N/A 140 mm | N/A 210 mm | N/A 69 mm |
| 08215117 | N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24032EAW33 | N/A 160 mm | N/A 240 mm | N/A 80 mm |
| 08215118 | N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24032EAW33C3 | N/A 160 mm | N/A 240 mm | N/A 80 mm |
| 07722169 | N/A NTN 240 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24034EMW33 | N/A 170 mm | N/A 260 mm | N/A 90 mm |
| 08215119 | N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24036EMW33C3 | N/A 180 mm | N/A 280 mm | N/A 100 mm |
| 07674964 | N/A NTN 240 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24044EMW33C3 | N/A 220 mm | N/A 340 mm | N/A 118 mm |
| 08215120 | N/A NTN 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24052EMW33C3 | N/A 260 mm | N/A 400 mm | N/A 140 mm |
| 08215121 | N/A NTN 240 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24064BW33C3 | N/A 320 mm | N/A 480 mm | N/A 160 mm |
| 08215122 | N/A NTN 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24068BW33C3 | N/A 340 mm | N/A 520 mm | N/A 180 mm |