Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215320 | N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24124EAW33 | N/A 120 mm | N/A 200 mm | N/A 80 mm |
| 07144620 | N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24124EAW33C3 | N/A 120 mm | N/A 200 mm | N/A 80 mm |
| 08215321 | N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24124EMW33C3 | N/A 120 mm | N/A 200 mm | N/A 80 mm |
| 08215322 | N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24126EAW33C3 | N/A 130 mm | N/A 210 mm | N/A 80 mm |
| 08215323 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24128EAW33 | N/A 140 mm | N/A 225 mm | N/A 85 mm |
| 08215324 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24128EAW33C3 | N/A 140 mm | N/A 225 mm | N/A 85 mm |
| 08215325 | N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24130EAW33C3 | N/A 150 mm | N/A 250 mm | N/A 100 mm |
| 08215326 | N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24130EMW33C3 | N/A 150 mm | N/A 250 mm | N/A 100 mm |
| 06597361 | N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24132EAW33C3 | N/A 160 mm | N/A 270 mm | N/A 109 mm |
| 08215327 | N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24132EMW33C3 | N/A 160 mm | N/A 270 mm | N/A 109 mm |
| 08215328 | N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24134EAW33 | N/A 170 mm | N/A 280 mm | N/A 109 mm |
| 08215329 | N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24134EAW33C3 | N/A 170 mm | N/A 280 mm | N/A 109 mm |
| 08215330 | N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24136EAW33C3 | N/A 180 mm | N/A 300 mm | N/A 118 mm |
| 07687080 | N/A NTN 241 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24148EMW33C3 | N/A 240 mm | N/A 400 mm | N/A 160 mm |
| 08215331 | N/A NTN 241 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24152BW33C3 | N/A 260 mm | N/A 440 mm | N/A 180 mm |
| 08215332 | N/A NTN 241 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24180BW33C3 | N/A 400 mm | N/A 650 mm | N/A 250 mm |
| 08215333 | N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24124EMW33C4 | N/A 120 mm | N/A 200 mm | N/A 80 mm |
| 08215334 | N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24124EAW33C4 | N/A 120 mm | N/A 200 mm | N/A 80 mm |
| 08215335 | N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24126EAW33C4 | N/A 130 mm | N/A 210 mm | N/A 80 mm |
| 08215336 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24128EMW33C4 | N/A 140 mm | N/A 225 mm | N/A 85 mm |
| 08215337 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24128EAW33C4 | N/A 140 mm | N/A 225 mm | N/A 85 mm |
| 08215338 | N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24132EAW33C4 | N/A 160 mm | N/A 270 mm | N/A 109 mm |
| 08215339 | N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24130EAW33C4 | N/A 150 mm | N/A 250 mm | N/A 100 mm |
| 08215340 | N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24130EMW33C4 | N/A 150 mm | N/A 250 mm | N/A 100 mm |
| 08215341 | N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24136EMW33C4 | N/A 180 mm | N/A 300 mm | N/A 118 mm |