COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 26 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215342 N/A NTN 241 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24152BL1W33C3 N/A 260 mm N/A 440 mm N/A 180 mm
08215343 N/A NTN 241 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24188BL1W33CS362 N/A 440 mm N/A 720 mm N/A 280 mm
08222848 N/A NTN 213 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21317C3 N/A 85 mm N/A 180 mm N/A 41 mm
06219165 N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24024EAW33W89C4 N/A 120 mm N/A 180 mm N/A 60 mm
Unit of Measure
« 26