COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00063164 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EMW33 N/A 80 mm N/A 140 mm N/A 33 mm
04770277 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EMW33C3 N/A 80 mm N/A 140 mm N/A 33 mm
02300215 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EMW33 N/A 90 mm N/A 160 mm N/A 40 mm
01447976 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EMW33C3 N/A 95 mm N/A 170 mm N/A 43 mm
03846018 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EMW33C3 N/A 100 mm N/A 180 mm N/A 46 mm
04720682 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EAW33C3 N/A 120 mm N/A 215 mm N/A 58 mm
00148163 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EMW33 N/A 120 mm N/A 215 mm N/A 58 mm
01447980 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224EMW33C3 N/A 120 mm N/A 215 mm N/A 58 mm
06350763 N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22226EAW33 N/A 130 mm N/A 230 mm N/A 64 mm
00063757 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EMW33 N/A 140 mm N/A 250 mm N/A 68 mm
04720692 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EAW33C3 N/A 150 mm N/A 270 mm N/A 73 mm
00063833 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EMW33 N/A 150 mm N/A 270 mm N/A 73 mm
03437238 N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22230EMW33C3 N/A 150 mm N/A 270 mm N/A 73 mm
00063876 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EAW33 N/A 160 mm N/A 290 mm N/A 80 mm
00063896 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EAW33C3 N/A 160 mm N/A 290 mm N/A 80 mm
00063885 N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22232EMW33 N/A 160 mm N/A 290 mm N/A 80 mm
04238827 N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EMW33C3 N/A 190 mm N/A 340 mm N/A 92 mm
00064103 N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EMW33 N/A 200 mm N/A 360 mm N/A 98 mm
00064152 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EMW33 N/A 220 mm N/A 400 mm N/A 108 mm
06298475 N/A NTN 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22252BW33 N/A 260 mm N/A 480 mm N/A 130 mm
00130905 N/A NTN 222 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22256BW33 N/A 280 mm N/A 500 mm N/A 130 mm
03620515 N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22208EAW33C4 N/A 40 mm N/A 80 mm N/A 23 mm
06219176 N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22210EAW33C4 N/A 50 mm N/A 90 mm N/A 23 mm
03620518 N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22212EAW33C4 N/A 60 mm N/A 110 mm N/A 28 mm
06218924 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EAW33C4 N/A 90 mm N/A 160 mm N/A 40 mm
Unit of Measure
« 6 7 8 9 10 »