Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 05508832 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224EAW33C4 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 06135566 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22215EAW33C2 | N/A 75 mm | N/A 130 mm | N/A 31 mm |
| 03668261 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22226EAW33/250 | N/A 130 mm | N/A 230 mm | N/A 64 mm |
| 00064307 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22309EAW33 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 02109015 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22309EAW33C3 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 00064370 | N/A NTN 223 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22310EAW33 | N/A 50 mm | N/A 110 mm | N/A 40 mm |
| 00064449 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22311EAW33 | N/A 55 mm | N/A 120 mm | N/A 43 mm |
| 02109017 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22312EAW33C3 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
| 02109019 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22313EAW33C3 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 02629437 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22314EMW33C3 | N/A 70 mm | N/A 150 mm | N/A 51 mm |
| 00064806 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EAW33C3 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 00064671 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EMW33 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 04770337 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EMW33C3 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 04294538 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22317EMW33C3 | N/A 85 mm | N/A 180 mm | N/A 60 mm |
| 00065086 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22319EAW33 | N/A 95 mm | N/A 200 mm | N/A 67 mm |
| 04720694 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22320EAW33 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 00065056 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22320EMW33C3 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 06232237 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22322EAW33 | N/A 110 mm | N/A 240 mm | N/A 80 mm |
| 04720699 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22324EAW33 | N/A 120 mm | N/A 260 mm | N/A 86 mm |
| 01447742 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22324EMW33C3 | N/A 120 mm | N/A 260 mm | N/A 86 mm |
| 01447741 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22330EMW33C3 | N/A 150 mm | N/A 320 mm | N/A 108 mm |
| 00065509 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22332EMW33 | N/A 160 mm | N/A 340 mm | N/A 114 mm |
| 00065549 | N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22334EMW33 | N/A 170 mm | N/A 360 mm | N/A 120 mm |
| 06899939 | N/A NTN 223 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22336EMW33C3 | N/A 180 mm | N/A 380 mm | N/A 126 mm |
| 00065665 | N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22340EMW33 | N/A 200 mm | N/A 420 mm | N/A 138 mm |