Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00065727 | N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22348BW33 | N/A 240 mm | N/A 500 mm | N/A 155 mm |
| 06998369 | N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22352BW33 | N/A 260 mm | N/A 540 mm | N/A 165 mm |
| 00065773 | N/A NTN 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22356BL1W33 | N/A 280 mm | N/A 580 mm | N/A 175 mm |
| 02280854 | N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23022EAW33 | N/A 110 mm | N/A 170 mm | N/A 45 mm |
| 02280769 | N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23022EAW33C3 | N/A 110 mm | N/A 170 mm | N/A 45 mm |
| 00065798 | N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23022EMW33C3 | N/A 110 mm | N/A 170 mm | N/A 45 mm |
| 02109022 | N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23026EAW33C3 | N/A 130 mm | N/A 200 mm | N/A 52 mm |
| 03883416 | N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23026EMW33 | N/A 130 mm | N/A 200 mm | N/A 52 mm |
| 03451326 | N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23026EMW33C3 | N/A 130 mm | N/A 200 mm | N/A 52 mm |
| 06357181 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EAW33 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 04720704 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EAW33C3 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 00065917 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23030EAW33 | N/A 150 mm | N/A 225 mm | N/A 56 mm |
| 04770355 | N/A NTN 230 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23030EMW33C3 | N/A 150 mm | N/A 225 mm | N/A 56 mm |
| 04720706 | N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23032EAW33C3 | N/A 160 mm | N/A 240 mm | N/A 60 mm |
| 04510686 | N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23032EMW33C3 | N/A 160 mm | N/A 240 mm | N/A 60 mm |
| 04720707 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EAW33 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 05870392 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EMW33C3 | N/A 170 mm | N/A 260 mm | N/A 67 mm |
| 02166837 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EAW33C3 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 02706184 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23038EAW33C3 | N/A 190 mm | N/A 290 mm | N/A 75 mm |
| 00066166 | N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23040EMW33 | N/A 200 mm | N/A 310 mm | N/A 82.000 mm |
| 03063043 | N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23044EMW33C3 | N/A 220 mm | N/A 340 mm | N/A 90 mm |
| 00066257 | N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23048EMW33 | N/A 240 mm | N/A 360 mm | N/A 92 mm |
| 00066298 | N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23052EMW33 | N/A 260 mm | N/A 400 mm | N/A 104 mm |
| 00066350 | N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23056EMW33 | N/A 280 mm | N/A 420 mm | N/A 106 mm |
| 06045207 | N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23068BW33C3 | N/A 340 mm | N/A 520 mm | N/A 133 mm |