Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00069731 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22332UAVS2 | N/A 160 mm | N/A 340 mm | N/A 114 mm |
| 00069522 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22318UAVS2 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 00069627 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22324UAVS2 | N/A 120 mm | N/A 260 mm | N/A 86 mm |
| 00069408 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22313EF800 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 00069460 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22315UAVS2 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 00069570 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22320UAVS2 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 00069479 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22316UAVS2 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 00069432 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22314UAVS2 | N/A 70 mm | N/A 150 mm | N/A 51 mm |
| 02772176 | N/A NTN 233 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 23318VS2 | N/A 90 mm | N/A 190 mm | N/A 73 mm |
| 00069502 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22317UAVS2 | N/A 85 mm | N/A 180 mm | N/A 60 mm |
| 00069681 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22328UAVS2 | N/A 140 mm | N/A 300 mm | N/A 102 mm |
| 00069661 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22326UAVS2 | N/A 130 mm | N/A 280 mm | N/A 93 mm |
| 00069719 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22330UAVS2 | N/A 150 mm | N/A 320 mm | N/A 108 mm |
| 01451279 | N/A NTN 223 Series 40 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22308EF800 | N/A 40 mm | N/A 90 mm | N/A 33 mm |
| 00073430 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22311EF800 | N/A 55 mm | N/A 120 mm | N/A 43 mm |
| 00073451 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22312EF800 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
| 00069550 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22319UAVS2 | N/A 95 mm | N/A 200 mm | N/A 67 mm |
| 00069597 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22322UAVS2 | N/A 110 mm | N/A 240 mm | N/A 80 mm |
| 03230663 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22326UAVS1 | N/A 130 mm | N/A 280 mm | N/A 93 mm |
| 04683961 | N/A NTN 233 Series 110 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 23322VS2 | N/A 110 mm | N/A 240 mm | N/A 92.10 mm |
| 00148314 | N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22340EMAD1VS2 | N/A 200 mm | N/A 420 mm | N/A 138 mm |
| 07144618 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22309EF800 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 07144635 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22311EKF800 | N/A 55 mm | N/A 120 mm | N/A 43 mm |
| 08214876 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22318UAVS1 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 08214877 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22319UAVS1 | N/A 95 mm | N/A 200 mm | N/A 67 mm |