Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08214878 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22328UAVS1 | N/A 140 mm | N/A 300 mm | N/A 102 mm |
| 08214879 | N/A NTN 223 Series 160 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22332UAVS1 | N/A 160 mm | N/A 340 mm | N/A 114 mm |
| 08214880 | N/A NTN 223 Series 190 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22338UAVS1 | N/A 190 mm | N/A 400 mm | N/A 132 mm |
| 08214881 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22315UAVS1 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 08214882 | N/A NTN 223 Series 95 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22319EF800 | N/A 95 mm | N/A 200 mm | N/A 67 mm |
| 08214883 | N/A NTN 223 Series 100 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22320UAVS1 | N/A 100 mm | N/A 215 mm | N/A 73 mm |
| 08214884 | N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22334EF800 | N/A 170 mm | N/A 360 mm | N/A 120 mm |
| 08214885 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Shaker Screen Spherical Roller Bearing | N/A 22312BVS1 | N/A 60 mm | N/A 130 mm | N/A 46 mm |