COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07144621 N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22206EAKW33C3 N/A 30 mm N/A 62 mm N/A 20 mm
07144628 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EMKW33C3 N/A 110 mm N/A 240 mm N/A 80 mm
07528347 N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23220EMKW33C3 N/A 100 mm N/A 180 mm N/A 60.30 mm
07516183 N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23232EMKW33C3 N/A 160 mm N/A 290 mm N/A 104 mm
07525085 N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23220EMKW33 N/A 100 mm N/A 180 mm N/A 60.30 mm
07516024 N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23228EMKW33 N/A 140 mm N/A 250 mm N/A 88 mm
07516092 N/A NTN 232 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23230EMKW33 N/A 150 mm N/A 270 mm N/A 96 mm
07516214 N/A NTN 232 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23234EMKW33C3 N/A 170 mm N/A 310 mm N/A 110 mm
07532885 N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EAKW33C3 N/A 170 mm N/A 260 mm N/A 67 mm
07674815 N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23036EAW33 N/A 180 mm N/A 280 mm N/A 74 mm
00068939 N/A NTN 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/530BL1W33 N/A 530 mm N/A 780 mm N/A 185 mm
07144423 N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22207EAKW33 N/A 35 mm N/A 72 mm N/A 23 mm
07144424 N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22212EAKW33 N/A 60 mm N/A 110 mm N/A 28 mm
07674783 N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22215EMKW33 N/A 75 mm N/A 130 mm N/A 31 mm
07674874 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EMKW33 N/A 100 mm N/A 180 mm N/A 46 mm
07674801 N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22228EMKW33 N/A 140 mm N/A 250 mm N/A 68 mm
07674802 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EMKW33 N/A 85 mm N/A 180 mm N/A 60 mm
07501599 N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23038EAKW33 N/A 190 mm N/A 290 mm N/A 75 mm
07674812 N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22340EMKW33C3 N/A 200 mm N/A 420 mm N/A 138 mm
00067170 N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23164BL1KW33 N/A 320 mm N/A 540 mm N/A 176 mm
02280783 N/A NTN 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23168BL1KW33C3 N/A 340 mm N/A 580 mm N/A 190 mm
07144427 N/A NTN 232 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23236EMKW33C3 N/A 180 mm N/A 320 mm N/A 112 mm
00067982 N/A NTN 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23260BL1KW33 N/A 300 mm N/A 540 mm N/A 192 mm
07492503 N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22330EMKW33C3 N/A 150 mm N/A 320 mm N/A 108 mm
08215361 N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EKMA41 N/A 100 mm N/A 165 mm N/A 52 mm
Unit of Measure
« 11 12 13 14 15 »