COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215457 N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23044EMKW33C3 N/A 220 mm N/A 340 mm N/A 90 mm
08215458 N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23044EMKW33C4 N/A 220 mm N/A 340 mm N/A 90 mm
08215459 N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23060BKW33C3 N/A 300 mm N/A 460 mm N/A 118 mm
00066407 N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23060BL1KW33C3 N/A 300 mm N/A 460 mm N/A 118 mm
08215460 N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23064BKW33C3 N/A 320 mm N/A 480 mm N/A 121 mm
08215461 N/A NTN 231 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 231/500BL1KW33C3 N/A 500 mm N/A 830 mm N/A 264 mm
08215467 N/A NTN 239 Series 1180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 239/1180KW33 N/A 1180 mm N/A 1540 mm N/A 272 mm
08215468 N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22238EAKW33 N/A 190 mm N/A 340 mm N/A 92 mm
08215469 N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EAKW33 N/A 200 mm N/A 360 mm N/A 98 mm
08215470 N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22244EAKW33 N/A 220 mm N/A 400 mm N/A 108 mm
02965845 N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22217EMKW33 N/A 85 mm N/A 150 mm N/A 36 mm
03719887 N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EMKW33 N/A 100 mm N/A 165 mm N/A 52 mm
02280781 N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23140EMKW33C4 N/A 200 mm N/A 340 mm N/A 112 mm
07510000 N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23144EMKW33C3 N/A 220 mm N/A 370 mm N/A 120 mm
00067399 N/A NTN 231 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23196BL1K N/A 480 mm N/A 790 mm N/A 248 mm
00068805 N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24040EMK30W33 N/A 200 mm N/A 310 mm N/A 109 mm
08215471 N/A NTN 213 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21313KW33 N/A 65 mm N/A 140 mm N/A 33 mm
08215472 N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21314KW33 N/A 70 mm N/A 150 mm N/A 35 mm
08215473 N/A NTN 213 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21316KW33 N/A 80 mm N/A 170 mm N/A 39 mm
08215474 N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22209EMKW33 N/A 45 mm N/A 85 mm N/A 23 mm
08215475 N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22210EMKW33 N/A 50 mm N/A 90 mm N/A 23 mm
08215477 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EAK N/A 65 mm N/A 120 mm N/A 31 mm
08215478 N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22216EAK N/A 80 mm N/A 140 mm N/A 33 mm
08215479 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EAKW33C4 N/A 95 mm N/A 170 mm N/A 43 mm
08215480 N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22219EMKW33C3 N/A 95 mm N/A 170 mm N/A 43 mm
Unit of Measure
« 16 17 18 19