Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215525 | N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24030EMK30W33C3 | N/A 150 mm | N/A 225 mm | N/A 75 mm |
| 08215526 | N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24032EMK30W33C3 | N/A 160 mm | N/A 240 mm | N/A 80 mm |
| 08215527 | N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24036EMK30W33C3 | N/A 180 mm | N/A 280 mm | N/A 100 mm |
| 08215528 | N/A NTN 240 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24044EMK30W33C3 | N/A 220 mm | N/A 340 mm | N/A 118 mm |
| 08215529 | N/A NTN 240 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24052EMK30W33C3 | N/A 260 mm | N/A 400 mm | N/A 140 mm |
| 08215530 | N/A NTN 241 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24130EMK30W33 | N/A 150 mm | N/A 250 mm | N/A 100 mm |
| 08215531 | N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24136EMK30W33C3 | N/A 180 mm | N/A 300 mm | N/A 118 mm |
| 08215532 | N/A NTN 230 Series 710 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 230/710BL1KW33C3 | N/A 710 mm | N/A 1030 mm | N/A 236 mm |
| 08215533 | N/A NTN 230 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 6E-23052EMKW33C4 | N/A 260 mm | N/A 400 mm | N/A 104 mm |
| 08215534 | N/A NTN 230 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 6E-23056EMKW33C4 | N/A 280 mm | N/A 420 mm | N/A 106 mm |
| 08215535 | N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23276BL1KW33C3 | N/A 380 mm | N/A 680 mm | N/A 240 mm |
| 08215536 | N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 6E-24040EMK30W33C3 | N/A 200 mm | N/A 310 mm | N/A 109 mm |
| 08215537 | N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22334EAKW33C3 | N/A 170 mm | N/A 360 mm | N/A 120 mm |
| 08215538 | N/A NTN 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23284BKW33C3 | N/A 420 mm | N/A 760 mm | N/A 272 mm |
| 08215539 | N/A NTN 232 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23284BKW33PX50V4 | N/A 420 mm | N/A 760 mm | N/A 272 mm |
| 08215566 | N/A NTN 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A MX-W22228EALLKW33C3/0G | N/A 140 mm | N/A 250 mm | N/A 88 mm |
| 08215540 | N/A NTN 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A MX-W22232EALLKW33C3 | N/A 160 mm | N/A 290 mm | N/A 104 mm |