Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 07144621 | N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22206EAKW33C3 | N/A 30 mm | N/A 62 mm | N/A 20 mm |
| 07144628 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22322EMKW33C3 | N/A 110 mm | N/A 240 mm | N/A 80 mm |
| 07528347 | N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23220EMKW33C3 | N/A 100 mm | N/A 180 mm | N/A 60.30 mm |
| 07516183 | N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23232EMKW33C3 | N/A 160 mm | N/A 290 mm | N/A 104 mm |
| 07525085 | N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23220EMKW33 | N/A 100 mm | N/A 180 mm | N/A 60.30 mm |
| 07516024 | N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23228EMKW33 | N/A 140 mm | N/A 250 mm | N/A 88 mm |
| 07516092 | N/A NTN 232 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23230EMKW33 | N/A 150 mm | N/A 270 mm | N/A 96 mm |
| 07516214 | N/A NTN 232 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23234EMKW33C3 | N/A 170 mm | N/A 310 mm | N/A 110 mm |
| 07532885 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EAKW33C3 | N/A 170 mm | N/A 260 mm | N/A 67 mm |
| 07674815 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EAW33 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 00068939 | N/A NTN 230 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 230/530BL1W33 | N/A 530 mm | N/A 780 mm | N/A 185 mm |
| 07144423 | N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22207EAKW33 | N/A 35 mm | N/A 72 mm | N/A 23 mm |
| 07144424 | N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22212EAKW33 | N/A 60 mm | N/A 110 mm | N/A 28 mm |
| 07674783 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22215EMKW33 | N/A 75 mm | N/A 130 mm | N/A 31 mm |
| 07674874 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22220EMKW33 | N/A 100 mm | N/A 180 mm | N/A 46 mm |
| 07674801 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22228EMKW33 | N/A 140 mm | N/A 250 mm | N/A 68 mm |
| 07674802 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22317EMKW33 | N/A 85 mm | N/A 180 mm | N/A 60 mm |
| 07501599 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23038EAKW33 | N/A 190 mm | N/A 290 mm | N/A 75 mm |
| 07674812 | N/A NTN 223 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22340EMKW33C3 | N/A 200 mm | N/A 420 mm | N/A 138 mm |
| 00067170 | N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23164BL1KW33 | N/A 320 mm | N/A 540 mm | N/A 176 mm |
| 02280783 | N/A NTN 231 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23168BL1KW33C3 | N/A 340 mm | N/A 580 mm | N/A 190 mm |
| 07144427 | N/A NTN 232 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23236EMKW33C3 | N/A 180 mm | N/A 320 mm | N/A 112 mm |
| 00067982 | N/A NTN 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23260BL1KW33 | N/A 300 mm | N/A 540 mm | N/A 192 mm |
| 07492503 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22330EMKW33C3 | N/A 150 mm | N/A 320 mm | N/A 108 mm |
| 08215361 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23120EKMA41 | N/A 100 mm | N/A 165 mm | N/A 52 mm |