Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215457 | N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23044EMKW33C3 | N/A 220 mm | N/A 340 mm | N/A 90 mm |
| 08215458 | N/A NTN 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23044EMKW33C4 | N/A 220 mm | N/A 340 mm | N/A 90 mm |
| 08215459 | N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23060BKW33C3 | N/A 300 mm | N/A 460 mm | N/A 118 mm |
| 00066407 | N/A NTN 230 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23060BL1KW33C3 | N/A 300 mm | N/A 460 mm | N/A 118 mm |
| 08215460 | N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23064BKW33C3 | N/A 320 mm | N/A 480 mm | N/A 121 mm |
| 08215461 | N/A NTN 231 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 231/500BL1KW33C3 | N/A 500 mm | N/A 830 mm | N/A 264 mm |
| 08215467 | N/A NTN 239 Series 1180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 239/1180KW33 | N/A 1180 mm | N/A 1540 mm | N/A 272 mm |
| 08215468 | N/A NTN 222 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22238EAKW33 | N/A 190 mm | N/A 340 mm | N/A 92 mm |
| 08215469 | N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22240EAKW33 | N/A 200 mm | N/A 360 mm | N/A 98 mm |
| 08215470 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22244EAKW33 | N/A 220 mm | N/A 400 mm | N/A 108 mm |
| 02965845 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22217EMKW33 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 03719887 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23120EMKW33 | N/A 100 mm | N/A 165 mm | N/A 52 mm |
| 02280781 | N/A NTN 231 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23140EMKW33C4 | N/A 200 mm | N/A 340 mm | N/A 112 mm |
| 07510000 | N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23144EMKW33C3 | N/A 220 mm | N/A 370 mm | N/A 120 mm |
| 00067399 | N/A NTN 231 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23196BL1K | N/A 480 mm | N/A 790 mm | N/A 248 mm |
| 00068805 | N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24040EMK30W33 | N/A 200 mm | N/A 310 mm | N/A 109 mm |
| 08215471 | N/A NTN 213 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21313KW33 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 08215472 | N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21314KW33 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 08215473 | N/A NTN 213 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21316KW33 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 08215474 | N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22209EMKW33 | N/A 45 mm | N/A 85 mm | N/A 23 mm |
| 08215475 | N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22210EMKW33 | N/A 50 mm | N/A 90 mm | N/A 23 mm |
| 08215477 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22213EAK | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 08215478 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22216EAK | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 08215479 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22219EAKW33C4 | N/A 95 mm | N/A 170 mm | N/A 43 mm |
| 08215480 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22219EMKW33C3 | N/A 95 mm | N/A 170 mm | N/A 43 mm |