Item # |
Item Name |
Maximum Spring Force |
Maximum Travel |
Overall Height |
Overall Length |
|---|---|---|---|---|---|
| 01333498 | N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.4 in | N/A 5-1/2 in |
| 01333516 | N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.47 in | N/A 3-1/2 in |
| 01333558 | N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 7.8 in | N/A 4.0000 in |
| 01332017 | N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.36 in | N/A 2.3100 in |
| 01331938 | N/A Fenner 6-1/2 Inch (in) Overall Height Chain Tensioner | N/A | N/A | N/A 6-1/2 in | N/A 1.9700 in |
| 01333437 | N/A Fenner 5.47 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.47 in | N/A 3.0000 in |
| 01331924 | N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.47 in | N/A 3-1/2 in |
| 01333581 | N/A Fenner 6.72 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.72 in | N/A 2.95 in |
| 01333414 | N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.6 in | N/A 5-1/2 in |
| 01331978 | N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 7-1/2 in | N/A 5-1/2 in |
| 01333491 | N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.4 in | N/A 5-1/2 in |
| 04342990 | N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner | N/A 200 lb | N/A 1 in | N/A 7-1/2 in | N/A 5-1/2 in |
| 01331991 | N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 7.8 in | N/A 4.0000 in |
| 01331882 | N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner | N/A | N/A | N/A 5.6 in | N/A 1.5600 in |
| 01331896 | N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.4 in | N/A 5-1/2 in |
| 01331853 | N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.6 in | N/A 5-1/2 in |
| 02861984 | N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner | N/A 30 lb | N/A 1.05 in | N/A 5.36 in | N/A 2.3100 in |
| 01333546 | N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 7-1/2 in | N/A 5-1/2 in |
| 01331910 | N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.4 in | N/A 5-1/2 in |
| 01333511 | N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.47 in | N/A 3-1/2 in |
| 01333552 | N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 7.8 in | N/A 4.0000 in |
| 01332004 | N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.36 in | N/A 2.3100 in |
| 01331965 | N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 7-1/2 in | N/A 5-1/2 in |
| 01333013 | N/A Fenner 6.72 Inch (in) Overall Height Chain Tensioner | N/A 60 lb | N/A 1.2 in | N/A 6.72 in | N/A 2.95 in |
| 01333587 | N/A Fenner 8.21 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 8.21 in | N/A 3.54 in |