COMPANY HEADER
Print Back
Fenner Chain Tensioners
Unit of Measure
1 2 

Item #

Item Name

Maximum Spring Force

Maximum Travel

Overall Height

Overall Length

01333498 N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
01333516 N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.47 in N/A 3-1/2 in
01333558 N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7.8 in N/A 4.0000 in
01332017 N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.36 in N/A 2.3100 in
01331938 N/A Fenner 6-1/2 Inch (in) Overall Height Chain Tensioner N/A N/A N/A 6-1/2 in N/A 1.9700 in
01333437 N/A Fenner 5.47 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.47 in N/A 3.0000 in
01331924 N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.47 in N/A 3-1/2 in
01333581 N/A Fenner 6.72 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.72 in N/A 2.95 in
01333414 N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.6 in N/A 5-1/2 in
01331978 N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7-1/2 in N/A 5-1/2 in
01333491 N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
04342990 N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 200 lb N/A 1 in N/A 7-1/2 in N/A 5-1/2 in
01331991 N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7.8 in N/A 4.0000 in
01331882 N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner N/A N/A N/A 5.6 in N/A 1.5600 in
01331896 N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
01331853 N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.6 in N/A 5-1/2 in
02861984 N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner N/A 30 lb N/A 1.05 in N/A 5.36 in N/A 2.3100 in
01333546 N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7-1/2 in N/A 5-1/2 in
01331910 N/A Fenner 6.4 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.4 in N/A 5-1/2 in
01333511 N/A Fenner 6.47 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.47 in N/A 3-1/2 in
01333552 N/A Fenner 7.8 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7.8 in N/A 4.0000 in
01332004 N/A Fenner 5.36 Inch (in) Overall Height Chain Tensioner N/A 40 lb N/A 1.05 in N/A 5.36 in N/A 2.3100 in
01331965 N/A Fenner 7-1/2 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 7-1/2 in N/A 5-1/2 in
01333013 N/A Fenner 6.72 Inch (in) Overall Height Chain Tensioner N/A 60 lb N/A 1.2 in N/A 6.72 in N/A 2.95 in
01333587 N/A Fenner 8.21 Inch (in) Overall Height Chain Tensioner N/A 100 lb N/A 1-1/2 in N/A 8.21 in N/A 3.54 in
Unit of Measure
1 2