Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
|---|---|---|---|---|---|
| 03770913 | N/A AMI 2.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.3750 in | N/A 11800 lbf | N/A Cast Iron | N/A Set Screw |
| 03770241 | N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 2.4375 in | N/A 11800 lbf | N/A Cast Iron | N/A Set Screw |
| 03772284 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 04595219 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 02998075 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03771762 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 25 mm | N/A 1430 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767539 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1250 in | N/A 4410 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 04595231 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1875 in | N/A 4410 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772959 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.1875 in | N/A 4410 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767540 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 4410 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 04595242 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 5820 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767541 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.2500 in | N/A 5820 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767542 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.3750 in | N/A 5820 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03772960 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.4375 in | N/A 5820 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 04595251 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A 35 mm | N/A 2640 kgf | N/A PBT Thermoplastic | N/A Set Screw |
| 04595257 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5000 in | N/A 6590 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767543 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.5000 in | N/A 6590 lbf | N/A PBT Thermoplastic | N/A Set Screw |
| 03767559 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.5000 in | N/A 2890 lbf | N/A Cast Iron | N/A Set Screw |
| 03769558 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.6250 in | N/A 2890 lbf | N/A Cast Iron | N/A Set Screw |
| 03773076 | N/A AMI 0.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.6875 in | N/A 2890 lbf | N/A Cast Iron | N/A Set Screw |
| 03209493 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.7500 in | N/A 2890 lbf | N/A Cast Iron | N/A Set Screw |
| 03769560 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.8750 in | N/A 3150 lbf | N/A Cast Iron | N/A Set Screw |
| 03773077 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 0.9375 in | N/A 3150 lbf | N/A Cast Iron | N/A Set Screw |
| 00567214 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1 in | N/A 3150 lbf | N/A Cast Iron | N/A Set Screw |
| 03773078 | N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A 1.0625 in | N/A 4410 lbf | N/A Cast Iron | N/A Set Screw |