Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Slot Spacing |
Slot Width |
|---|---|---|---|---|---|
| 00586703 | N/A NTN UCT3 Series 100.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A UCT315D1 | N/A 75.000 mm | N/A 192 mm | N/A 26 mm |
| 00586031 | N/A NTN UCT2 Series 40.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A UCT320D1 | N/A 100.000 mm | N/A 260 mm | N/A 35 mm |
| 07720137 | N/A NTN CM-UCT Series 25.000 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | N/A UCT208 | N/A 40 mm | N/A 102 mm | N/A 16 mm |
| 04670546 | N/A NTN UELT2 Series 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A UELT206-103D1 | N/A 1.1875 in | N/A 3.5000 in | N/A 0.4724 in |
| 03520821 | N/A NTN UELT2 Series 2.0000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A UELT208-108D1 | N/A 1.5000 in | N/A 4.0156 in | N/A 0.6299 in |
| 07977155 | N/A NTN UELT2 Series 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A UELT211-200D1 | N/A 2.0000 in | N/A 5.1250 in | N/A 0.8661 in |
| 04672872 | N/A NTN 2.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | N/A UELT211-203D1 | N/A 2.1875 in | N/A 5.1250 in | N/A 0.8661 in |