COMPANY HEADER
Print Back
PCI Procal Inc. Taper-Lock Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Bore Diameter

Outside Diameter

07148202 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1610-30MM-SS N/A 2.1250 in N/A 30 mm N/A 2.2500 in
07148203 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1610-35MM-SS N/A 2.1250 in N/A 35 mm N/A 2.2500 in
07148204 N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB1610-40MM-SS N/A 2.1250 in N/A 40 mm N/A 2.2500 in
07148205 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-0.5000-SS N/A 2.6250 in N/A 0.5000 in N/A 2.75 in
07148206 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-0.6250-SS N/A 2.6250 in N/A 0.6250 in N/A 2.75 in
07148207 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-0.8750-SS N/A 2.6250 in N/A 0.8750 in N/A 2.75 in
07148208 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-0.9375-SS N/A 2.6250 in N/A 0.9375 in N/A 2.75 in
07148209 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.0000-SS N/A 2.6250 in N/A 1.0000 in N/A 2.75 in
07148210 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.1250-SS N/A 2.6250 in N/A 1.1250 in N/A 2.75 in
07148211 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.1875-SS N/A 2.6250 in N/A 1.1875 in N/A 2.75 in
07148212 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.2500-SS N/A 2.6250 in N/A 1.2500 in N/A 2.75 in
07148213 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.3750-SS N/A 2.6250 in N/A 1.3750 in N/A 2.75 in
07148214 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.4375-SS N/A 2.6250 in N/A 1.4375 in N/A 2.75 in
07148215 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.5000-SS N/A 2.6250 in N/A 1.5000 in N/A 2.75 in
07148216 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.6250-SS N/A 2.6250 in N/A 1.6250 in N/A 2.75 in
07148217 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.6875-SS N/A 2.6250 in N/A 1.6875 in N/A 2.75 in
07148218 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.7500-SS N/A 2.6250 in N/A 1.7500 in N/A 2.75 in
07148219 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.8750-SS N/A 2.6250 in N/A 1.8750 in N/A 2.75 in
07148220 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-1.9375-SS N/A 2.6250 in N/A 1.9375 in N/A 2.75 in
07148221 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB2012-2.0000-SS N/A 2.6250 in N/A 2.0000 in N/A 2.75 in
07148222 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB2012-20MM-SS N/A 2.6250 in N/A 20 mm N/A 2.75 in
07148223 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB2012-25MM-SS N/A 2.6250 in N/A 25 mm N/A 2.75 in
07148224 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB2012-30MM-SS N/A 2.6250 in N/A 30 mm N/A 2.75 in
07148225 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB2012-35MM-SS N/A 2.6250 in N/A 35 mm N/A 2.75 in
07148226 N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB2012-40MM-SS N/A 2.6250 in N/A 40 mm N/A 2.75 in
Unit of Measure
 1 2 3 4 5 »