Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148277 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-30MM-SS | N/A 4.0000 in | N/A 30 mm | N/A 4.25 in |
| 07148278 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-35MM-SS | N/A 4.0000 in | N/A 35 mm | N/A 4.25 in |
| 07148279 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-40MM-SS | N/A 4.0000 in | N/A 40 mm | N/A 4.25 in |
| 07148280 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-45MM-SS | N/A 4.0000 in | N/A 45 mm | N/A 4.25 in |
| 07148281 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-50MM-SS | N/A 4.0000 in | N/A 50 mm | N/A 4.25 in |
| 07148282 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-55MM-SS | N/A 4.0000 in | N/A 55 mm | N/A 4.25 in |
| 07148283 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-60MM-SS | N/A 4.0000 in | N/A 60 mm | N/A 4.25 in |
| 07148284 | N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3020-65MM-SS | N/A 4.0000 in | N/A 65 mm | N/A 4.25 in |
| 07148285 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-1.9375-SS | N/A 4.8280 in | N/A 1.9375 in | N/A 5.0000 in |
| 07148286 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.0000-SS | N/A 4.8280 in | N/A 2.0000 in | N/A 5.0000 in |
| 07148287 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.1250-SS | N/A 4.8280 in | N/A 2.1250 in | N/A 5.0000 in |
| 07148288 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.1875-SS | N/A 4.8280 in | N/A 2.1875 in | N/A 5.0000 in |
| 07148289 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.2500-SS | N/A 4.8280 in | N/A 2.2500 in | N/A 5.0000 in |
| 07148290 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.3750-SS | N/A 4.8280 in | N/A 2.3750 in | N/A 5.0000 in |
| 07148291 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.4375-SS | N/A 4.8280 in | N/A 2.4375 in | N/A 5.0000 in |
| 07148292 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.5000-SS | N/A 4.8280 in | N/A 2.5000 in | N/A 5.0000 in |
| 07148293 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.6250-SS | N/A 4.8280 in | N/A 2.6250 in | N/A 5.0000 in |
| 07148294 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.6875-SS | N/A 4.8280 in | N/A 2.6875 in | N/A 5.0000 in |
| 07148295 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.7500-SS | N/A 4.8280 in | N/A 2.7500 in | N/A 5.0000 in |
| 07148296 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.8750-SS | N/A 4.8280 in | N/A 2.8750 in | N/A 5.0000 in |
| 07148297 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-2.9375-SS | N/A 4.8280 in | N/A 2.9375 in | N/A 5.0000 in |
| 07148298 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-20MM-SS | N/A 4.8280 in | N/A 20 mm | N/A 5.0000 in |
| 07148299 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB3535-25MM-SS | N/A 4.8280 in | N/A 25 mm | N/A 5.0000 in |
| 07148300 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.0000-SS | N/A 4.8280 in | N/A 3.0000 in | N/A 5.0000 in |
| 07148301 | N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB3535-3.1250-SS | N/A 4.8280 in | N/A 3.1250 in | N/A 5.0000 in |