Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 07148202 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1610-30MM-SS | N/A 2.1250 in | N/A 30 mm | N/A 2.2500 in |
| 07148203 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1610-35MM-SS | N/A 2.1250 in | N/A 35 mm | N/A 2.2500 in |
| 07148204 | N/A PCI Procal Inc. 2.1250 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB1610-40MM-SS | N/A 2.1250 in | N/A 40 mm | N/A 2.2500 in |
| 07148205 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-0.5000-SS | N/A 2.6250 in | N/A 0.5000 in | N/A 2.75 in |
| 07148206 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-0.6250-SS | N/A 2.6250 in | N/A 0.6250 in | N/A 2.75 in |
| 07148207 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-0.8750-SS | N/A 2.6250 in | N/A 0.8750 in | N/A 2.75 in |
| 07148208 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 0.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-0.9375-SS | N/A 2.6250 in | N/A 0.9375 in | N/A 2.75 in |
| 07148209 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.0000-SS | N/A 2.6250 in | N/A 1.0000 in | N/A 2.75 in |
| 07148210 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.1250-SS | N/A 2.6250 in | N/A 1.1250 in | N/A 2.75 in |
| 07148211 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.1875-SS | N/A 2.6250 in | N/A 1.1875 in | N/A 2.75 in |
| 07148212 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.2500-SS | N/A 2.6250 in | N/A 1.2500 in | N/A 2.75 in |
| 07148213 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.3750-SS | N/A 2.6250 in | N/A 1.3750 in | N/A 2.75 in |
| 07148214 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.4375-SS | N/A 2.6250 in | N/A 1.4375 in | N/A 2.75 in |
| 07148215 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.5000-SS | N/A 2.6250 in | N/A 1.5000 in | N/A 2.75 in |
| 07148216 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.6250-SS | N/A 2.6250 in | N/A 1.6250 in | N/A 2.75 in |
| 07148217 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.6875-SS | N/A 2.6250 in | N/A 1.6875 in | N/A 2.75 in |
| 07148218 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.7500-SS | N/A 2.6250 in | N/A 1.7500 in | N/A 2.75 in |
| 07148219 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.8750 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.8750-SS | N/A 2.6250 in | N/A 1.8750 in | N/A 2.75 in |
| 07148220 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-1.9375-SS | N/A 2.6250 in | N/A 1.9375 in | N/A 2.75 in |
| 07148221 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Taper-Lock Bushing | N/A TLB2012-2.0000-SS | N/A 2.6250 in | N/A 2.0000 in | N/A 2.75 in |
| 07148222 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2012-20MM-SS | N/A 2.6250 in | N/A 20 mm | N/A 2.75 in |
| 07148223 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2012-25MM-SS | N/A 2.6250 in | N/A 25 mm | N/A 2.75 in |
| 07148224 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2012-30MM-SS | N/A 2.6250 in | N/A 30 mm | N/A 2.75 in |
| 07148225 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2012-35MM-SS | N/A 2.6250 in | N/A 35 mm | N/A 2.75 in |
| 07148226 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing | N/A TLB2012-40MM-SS | N/A 2.6250 in | N/A 40 mm | N/A 2.75 in |