COMPANY HEADER
Print Back
PCI Procal Inc. Taper-Lock Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bolt Circle Diameter

Bore Diameter

Outside Diameter

07148277 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-30MM-SS N/A 4.0000 in N/A 30 mm N/A 4.25 in
07148278 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 35 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-35MM-SS N/A 4.0000 in N/A 35 mm N/A 4.25 in
07148279 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 40 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-40MM-SS N/A 4.0000 in N/A 40 mm N/A 4.25 in
07148280 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-45MM-SS N/A 4.0000 in N/A 45 mm N/A 4.25 in
07148281 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-50MM-SS N/A 4.0000 in N/A 50 mm N/A 4.25 in
07148282 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 55 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-55MM-SS N/A 4.0000 in N/A 55 mm N/A 4.25 in
07148283 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 60 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-60MM-SS N/A 4.0000 in N/A 60 mm N/A 4.25 in
07148284 N/A PCI Procal Inc. 4.0000 Inch (in) Bolt Circle Diameter and 65 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3020-65MM-SS N/A 4.0000 in N/A 65 mm N/A 4.25 in
07148285 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-1.9375-SS N/A 4.8280 in N/A 1.9375 in N/A 5.0000 in
07148286 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.0000-SS N/A 4.8280 in N/A 2.0000 in N/A 5.0000 in
07148287 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.1250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.1250-SS N/A 4.8280 in N/A 2.1250 in N/A 5.0000 in
07148288 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.1875-SS N/A 4.8280 in N/A 2.1875 in N/A 5.0000 in
07148289 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.2500-SS N/A 4.8280 in N/A 2.2500 in N/A 5.0000 in
07148290 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.3750-SS N/A 4.8280 in N/A 2.3750 in N/A 5.0000 in
07148291 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.4375-SS N/A 4.8280 in N/A 2.4375 in N/A 5.0000 in
07148292 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.5000-SS N/A 4.8280 in N/A 2.5000 in N/A 5.0000 in
07148293 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.6250-SS N/A 4.8280 in N/A 2.6250 in N/A 5.0000 in
07148294 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.6875 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.6875-SS N/A 4.8280 in N/A 2.6875 in N/A 5.0000 in
07148295 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.7500-SS N/A 4.8280 in N/A 2.7500 in N/A 5.0000 in
07148296 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.8750-SS N/A 4.8280 in N/A 2.8750 in N/A 5.0000 in
07148297 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-2.9375-SS N/A 4.8280 in N/A 2.9375 in N/A 5.0000 in
07148298 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3535-20MM-SS N/A 4.8280 in N/A 20 mm N/A 5.0000 in
07148299 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing N/A TLB3535-25MM-SS N/A 4.8280 in N/A 25 mm N/A 5.0000 in
07148300 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.0000 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-3.0000-SS N/A 4.8280 in N/A 3.0000 in N/A 5.0000 in
07148301 N/A PCI Procal Inc. 4.8280 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Taper-Lock Bushing N/A TLB3535-3.1250-SS N/A 4.8280 in N/A 3.1250 in N/A 5.0000 in
Unit of Measure
 1 2 3 4 5 »