COMPANY HEADER
Print Back
NTN Double-Row Tapered Roller Bearing Sets
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Fillet Radius

Outside Diameter

03545189 N/A NTN 160 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413032 N/A 160 mm N/A 2.5 mm N/A 240 mm
05932752 N/A NTN 85 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 430217X N/A 85 mm N/A 2 mm N/A 150 mm
05522112 N/A NTN 150 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 432230X N/A 150 mm N/A 3 mm N/A 270 mm
06807652 N/A NTN 190 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423138 N/A 190 mm N/A 4 mm N/A 320 mm
07025148 N/A NTN 200 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413040 N/A 200 mm N/A 3 mm N/A 310 mm
05257661 N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 430213X N/A 65 mm N/A 2 mm N/A 120 mm
06964620 N/A NTN 120 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423124 N/A 120 mm N/A 2.5 mm N/A 200 mm
07025146 N/A NTN 120 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413024 N/A 120 mm N/A 2.5 mm N/A 180 mm
07025147 N/A NTN 130 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413026 N/A 130 mm N/A 2.5 mm N/A 200 mm
07025149 N/A NTN 110 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413122 N/A 110 mm N/A 2.5 mm N/A 180 mm
07025150 N/A NTN 130 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413126 N/A 130 mm N/A 2.5 mm N/A 210 mm
07025151 N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413128 N/A 140 mm N/A 3 mm N/A 225 mm
07025152 N/A NTN 170 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413134 N/A 170 mm N/A 3 mm N/A 280 mm
07025153 N/A NTN 180 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413136 N/A 180 mm N/A 4 mm N/A 300 mm
07025154 N/A NTN 220 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 413144 N/A 220 mm N/A 5 mm N/A 370 mm
07025155 N/A NTN 130 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423026 N/A 130 mm N/A 2.5 mm N/A 200 mm
07025156 N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423028 N/A 140 mm N/A 2.5 mm N/A 210 mm
07025157 N/A NTN 180 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423036 N/A 180 mm N/A 3 mm N/A 280 mm
07025158 N/A NTN 220 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423044 N/A 220 mm N/A 4 mm N/A 340 mm
07025121 N/A NTN 260 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423052 N/A 260 mm N/A 5 mm N/A 400 mm
07009496 N/A NTN 300 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423060C3 N/A 300 mm N/A 5 mm N/A 460 mm
07025122 N/A NTN 110 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423122 N/A 110 mm N/A 2.5 mm N/A 180 mm
07025159 N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423128 N/A 140 mm N/A 3 mm N/A 225 mm
07025160 N/A NTN 160 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423132 N/A 160 mm N/A 3 mm N/A 270 mm
07025161 N/A NTN 180 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set N/A 423136 N/A 180 mm N/A 4 mm N/A 300 mm
Unit of Measure
1 2