Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 03545189 | N/A NTN 160 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413032 | N/A 160 mm | N/A 2.5 mm | N/A 240 mm |
| 05932752 | N/A NTN 85 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 430217X | N/A 85 mm | N/A 2 mm | N/A 150 mm |
| 05522112 | N/A NTN 150 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 432230X | N/A 150 mm | N/A 3 mm | N/A 270 mm |
| 06807652 | N/A NTN 190 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423138 | N/A 190 mm | N/A 4 mm | N/A 320 mm |
| 07025148 | N/A NTN 200 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413040 | N/A 200 mm | N/A 3 mm | N/A 310 mm |
| 05257661 | N/A NTN 65 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 430213X | N/A 65 mm | N/A 2 mm | N/A 120 mm |
| 06964620 | N/A NTN 120 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423124 | N/A 120 mm | N/A 2.5 mm | N/A 200 mm |
| 07025146 | N/A NTN 120 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413024 | N/A 120 mm | N/A 2.5 mm | N/A 180 mm |
| 07025147 | N/A NTN 130 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413026 | N/A 130 mm | N/A 2.5 mm | N/A 200 mm |
| 07025149 | N/A NTN 110 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413122 | N/A 110 mm | N/A 2.5 mm | N/A 180 mm |
| 07025150 | N/A NTN 130 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413126 | N/A 130 mm | N/A 2.5 mm | N/A 210 mm |
| 07025151 | N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413128 | N/A 140 mm | N/A 3 mm | N/A 225 mm |
| 07025152 | N/A NTN 170 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413134 | N/A 170 mm | N/A 3 mm | N/A 280 mm |
| 07025153 | N/A NTN 180 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413136 | N/A 180 mm | N/A 4 mm | N/A 300 mm |
| 07025154 | N/A NTN 220 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 413144 | N/A 220 mm | N/A 5 mm | N/A 370 mm |
| 07025155 | N/A NTN 130 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423026 | N/A 130 mm | N/A 2.5 mm | N/A 200 mm |
| 07025156 | N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423028 | N/A 140 mm | N/A 2.5 mm | N/A 210 mm |
| 07025157 | N/A NTN 180 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423036 | N/A 180 mm | N/A 3 mm | N/A 280 mm |
| 07025158 | N/A NTN 220 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423044 | N/A 220 mm | N/A 4 mm | N/A 340 mm |
| 07025121 | N/A NTN 260 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423052 | N/A 260 mm | N/A 5 mm | N/A 400 mm |
| 07009496 | N/A NTN 300 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423060C3 | N/A 300 mm | N/A 5 mm | N/A 460 mm |
| 07025122 | N/A NTN 110 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423122 | N/A 110 mm | N/A 2.5 mm | N/A 180 mm |
| 07025159 | N/A NTN 140 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423128 | N/A 140 mm | N/A 3 mm | N/A 225 mm |
| 07025160 | N/A NTN 160 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423132 | N/A 160 mm | N/A 3 mm | N/A 270 mm |
| 07025161 | N/A NTN 180 Millimeter (mm) Bore Diameter Double-Row Tapered Roller Bearing Set | N/A 423136 | N/A 180 mm | N/A 4 mm | N/A 300 mm |